Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
O-ring face seals provide a tight seal in flanged connections that prevents fluid or gas leaks. Typically inside into the flange grooves to provide a tight fit, and a secure seal.
The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
Material: NBR Colour: Black Series Code: SR6160, SRV0069
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | W | ID | Type | View | |
|---|---|---|---|---|---|---|
| £ 0.102 - £ 0.1063 | Request the lead time here |
0.067 in
1.7 mm
|
1.177 in
29.9 mm
|
2
|
||
| £ 0.0636 - £ 0.0661 | Request the lead time here |
0.067 in
1.7 mm
|
0.74 in
18.8 mm
|
2
|
||
| Request the lead time here |
0.067 in
1.7 mm
|
0.614 in
15.6 mm
|
2
|
|||
| Request the lead time here |
0.067 in
1.7 mm
|
0.299 in
7.6 mm
|
2
|
|||
| £ 0.0491 - £ 0.0511 | Request the lead time here |
0.067 in
1.7 mm
|
0.488 in
12.4 mm
|
2
|
||
| £ 0.1063 - £ 0.1361 | Request the lead time here |
0.067 in
1.7 mm
|
0.925 in
23.5 mm
|
2
|
||
| £ 0.0491 - £ 0.0511 | Request the lead time here |
0.067 in
1.7 mm
|
0.362 in
9.2 mm
|
2
|
||
| £ 0.0537 - £ 0.0537 | Request the lead time here |
0.071 in
1.8 mm
|
0.488 in
12.4 mm
|
2
|
||
| £ 0.0847 - £ 0.0847 | Request the lead time here |
0.071 in
1.8 mm
|
0.925 in
23.5 mm
|
2
|
||
| £ 0.0618 - £ 0.0618 | Request the lead time here |
0.071 in
1.8 mm
|
0.614 in
15.6 mm
|
2
|
||
| £ 0.1117 - £ 0.1117 | 800 In stock |
0.071 in
1.8 mm
|
1.177 in
29.9 mm
|
2
|
||
| £ 0.0694 - £ 0.0694 | Request the lead time here |
0.071 in
1.8 mm
|
0.74 in
18.8 mm
|
2
|
||
| 10386224 | £ 0.0307 - £ 0.0307 | 80 In stock |
0.071 in
1.8 mm
|
0.366 in
9.3 mm
|
2
|
|
| 10386217 | £ 0.0307 - £ 0.0307 | Request the lead time here |
0.071 in
1.8 mm
|
0.303 in
7.7 mm
|
2
|
|
| 10385265 | £ 18.4832 - £ 18.4832 | 8 In stock |
|
|
1