These O-rings are precisely engineered to accommodate SAE flange connectors. They provide a tight seal that prevents fluid or gas leaks. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.
Delivers a constant sealing force and a tight fit. For use in static applications, where a seal is created between two stationary components.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
Material: NBR Colour: Black Series Code: SR6154, SRV0067
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | W | ID | Type | View | |
|---|---|---|---|---|---|---|
| 490052 | £ 0.2001 - £ 0.2001 | 500 In stock |
0.094 in
2.4 mm
|
1.295 in
32.9 mm
|
2
|
|
| £ 0.1625 - £ 0.1625 | 400 In stock |
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
2
|
||
| £ 0.3175 - £ 0.3175 | Request the lead time here |
0.118 in
3.0 mm
|
2.232 in
56.7 mm
|
2
|
||
| 490050 | £ 0.1615 - £ 0.1615 | Request the lead time here |
0.094 in
2.4 mm
|
0.736 in
18.7 mm
|
2
|
|
| 490054 | £ 0.2409 - £ 0.2409 | 1000 In stock |
0.094 in
2.4 mm
|
1.858 in
47.2 mm
|
2
|
|
| £ 0.2098 - £ 0.2098 | Request the lead time here |
0.094 in
2.4 mm
|
1.488 in
37.8 mm
|
2
|
||
| £ 34.6136 - £ 34.6136 | 3 In stock |
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue