Menu Search

O-Rings & Kits SAE Flange Seals

In stock

SAE Flange Seal O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.

  • Designed to form a tight seal in flanged connections, preventing fluid or gas leakage.
  • It is flexible and durable, and it can withstand the pressures and temperatures encountered in hydraulic systems.
  • It is inserted in the flange grooves to provide a tight fit and a secure seal.
Material: PU Colour: Blue Series Code: SR6158, SRV0070

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Essentra Part Number Price range Availability W ID Thread Size Thread Standard Type View
700 In stock
3.5 mm
50.8 mm
2 in
Individual Part
600 In stock
3.0 mm
25.4 mm
1 in
Individual Part
Request the lead time here
3.0 mm
19.1 mm
3/4 in
Individual Part
£ 126.9591 - £ 126.9591 Request the lead time here
SAE Flange Seal Kit
100 In stock
3.5 mm
38.1 mm
1 1/2 in
Individual Part
2800 In stock
3.0 mm
31.8 mm
1 1/4 in
Individual Part
800 In stock
3.0 mm
12.7 mm
1/2 in
Individual Part
SAE Flange Seal 2 in PU Blue

10385593


Stock Levels
700 In stock
Attributes
  • ID
    50.8 mm
  • W
    3.5 mm
  • Thread Size
    2 in
  • Type
    Individual Part
  • Number of Pieces
    10
SAE Flange Seal 1 in PU Blue

10385562


Stock Levels
600 In stock
Attributes
  • ID
    25.4 mm
  • W
    3.0 mm
  • Thread Size
    1 in
  • Type
    Individual Part
  • Number of Pieces
    10
SAE Flange Seal 3/4 in PU Blue

10385555


Stock Levels
Request the lead time here
Attributes
  • ID
    19.1 mm
  • W
    3.0 mm
  • Thread Size
    3/4 in
  • Type
    Individual Part
  • Number of Pieces
    10
SAE Flange Seal Ring Seal Kit

10385241

Price Range
£ 126.9591 - £ 126.9591

Stock Levels
Request the lead time here
Attributes
  • Type
    SAE Flange Seal Kit
  • Includes
    10 x 490090, 10 x 490091, 10 x 490092, 10 x 490093, 10 x 490094, 10 x 490095 SAE Flange Seal
  • Number of Pieces
    60
  • Full Material
    Polyurethane 90
  • Colour
    Blue
SAE Flange Seal 1 1/2 in PU Blue

10385586


Stock Levels
100 In stock
Attributes
  • ID
    38.1 mm
  • W
    3.5 mm
  • Thread Size
    1 1/2 in
  • Type
    Individual Part
  • Number of Pieces
    10
SAE Flange Seal 1 1/4 in PU Blue

10385579


Stock Levels
2800 In stock
Attributes
  • ID
    31.8 mm
  • W
    3.0 mm
  • Thread Size
    1 1/4 in
  • Type
    Individual Part
  • Number of Pieces
    10
SAE Flange Seal 1/2 in PU Blue

10385548


Stock Levels
800 In stock
Attributes
  • ID
    12.7 mm
  • W
    3.0 mm
  • Thread Size
    1/2 in
  • Type
    Individual Part
  • Number of Pieces
    10