Menu Search

O-Rings & Kits Self-Centering Bonded Washer Imperial

In stock

Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.

Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.

Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.

  • Designed for imperial-sized applications.
  • Ideal for applications requiring precision and reliability.
  • Contains O-rings and the related kits with self-centring bonded washers in imperial sizes.
Material: Mild Steel;NBR 80 Colour: Natural;Black Series Code: SR6156, SRV0065

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
11 results
Product SKUs information
Item Code Price range Availability Thread Sizes (All) Seal Material Washer Material Type Thread Standard Washer Type View
£ 0.4337 - £ 0.4337 Request the lead time here
3/4 in
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
490071 £ 0.2352 - £ 0.2352 1000 In stock
1/4 in
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
£ 0.5613 - £ 0.5613 Request the lead time here
1"
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
492250 £ 1.2742 - £ 1.2742 Request the lead time here
1"1/4
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
£ 2.6364 - £ 2.6364 Request the lead time here
2"
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
£ 0.3359 - £ 0.3359 Request the lead time here
1/2"
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
£ 1.6442 - £ 1.6442 Request the lead time here
1"1/2
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
£ 0.2168 - £ 0.2168 600 In stock
1/8"
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
£ 46.1656 - £ 46.1656 5 In stock
Nitrile NBR 80
Mild Steel
1
BSP Threads
Imperial Bonded Washer Kit
£ 0.2551 - £ 0.2551 1000 In stock
3/8"
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
£ 0.4975 - £ 0.4975 5200 In stock
5/8"
Nitrile NBR 80
Mild Steel
2
BSP Threads
Self Centering Bonded
Bonded Washer 3/4 BSP Mild Steel;NBR 80 Nitrile NBR 80

490075

Price Range
£ 0.4337 - £ 0.4337

Stock Levels
Request the lead time here
Attributes
  • Thread Sizes (All)
    3/4 in
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
Bonded Washer 1/4 BSP Mild Steel;NBR 80 Nitrile NBR 80

490071

Price Range
£ 0.2352 - £ 0.2352

Stock Levels
1000 In stock
Attributes
  • Thread Sizes (All)
    1/4 in
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
Bonded Washer 1 BSP Mild Steel;NBR 80 Nitrile NBR 80

490076

Price Range
£ 0.5613 - £ 0.5613

Stock Levels
Request the lead time here
Attributes
  • Thread Sizes (All)
    1"
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
Bonded Washer 1-1/4 BSP Mild Steel;NBR 80 Nitrile NBR 80

492250

Price Range
£ 1.2742 - £ 1.2742

Stock Levels
Request the lead time here
Attributes
  • Thread Sizes (All)
    1"1/4
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
Bonded Washer 2 BSP Mild Steel;NBR 80 Nitrile NBR 80

492252

Price Range
£ 2.6364 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Thread Sizes (All)
    2"
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
Bonded Washer 1/2 BSP Mild Steel;NBR 80 Nitrile NBR 80

490073

Price Range
£ 0.3359 - £ 0.3359

Stock Levels
Request the lead time here
Attributes
  • Thread Sizes (All)
    1/2"
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
Bonded Washer 1-1/2 BSP Mild Steel;NBR 80 Nitrile NBR 80

492251

Price Range
£ 1.6442 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Thread Sizes (All)
    1"1/2
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
Bonded Washer 1/8 BSP Mild Steel;NBR 80 Nitrile NBR 80

490070

Price Range
£ 0.2168 - £ 0.2168

Stock Levels
600 In stock
Attributes
  • Thread Sizes (All)
    1/8"
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
Bonded Washer Kit BSP Mild Steel;NBR 80 Nitrile NBR 80

490041

Price Range
£ 46.1656 - £ 46.1656

Stock Levels
5 In stock
Attributes
  • Thread Standard
    BSP Threads
  • Type
    1
  • Washer Type
    Imperial Bonded Washer Kit
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Colour
    Natural;Black
Bonded Washer 3/8 BSP Mild Steel;NBR 80 Nitrile NBR 80

490072

Price Range
£ 0.2551 - £ 0.2551

Stock Levels
1000 In stock
Attributes
  • Thread Sizes (All)
    3/8"
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
Bonded Washer 5/8 BSP Mild Steel;NBR 80 Nitrile NBR 80

490074

Price Range
£ 0.4975 - £ 0.4975

Stock Levels
5200 In stock
Attributes
  • Thread Sizes (All)
    5/8"
  • Thread Standard
    BSP Threads
  • Type
    2
  • Washer Type
    Self Centering Bonded
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80