Menu Search

One-Touch Fastener - Cam Locking - Retract

In production

One-touch fasteners with cam locking retractable are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution.

It has a one-touch cam lever that fully retracts the clamping shank when the workpiece is released, allowing the clamp to be engaged or disengaged safely. To do this while the lever is off, turn it to the on position. When you hear a click, it will be fully clamped. To release, turn the handle back to the off position.

These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They are resistant to temperatures of up to 130C and can be utilised for applications such as drive belts or machine coverings.

  • It is durable and provides a secure and robust fastening solution.
  • It has a one-touch cam lever that fully retracts the clamping shank when the workpiece is released.
  • Resistant to temperatures of up to 130C.
Material: Steel Series Code: SR33946, SR33947

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 h2 d1 -0.04|-0.08 h1 d6 l2 View
£ 33.252 - £ 47.5014 Request the lead time here
18.0
36.5
8.0
M3 x 0.5
5.5
£ 31.7322 - £ 45.3288 Request the lead time here
14.0
20.0
5.0
M2 x 0.4
5.5
£ 41.5548 - £ 59.364 Request the lead time here
18.0
26.5
8.0
M3 x 0.5
5.5
£ 40.0554 - £ 57.222 Request the lead time here
14.0
20.0
5.0
M2 x 0.4
5.5
One-Touch Fastener M3 x 0.5 38.0 Steel

20190590

Price Range
£ 47.5014 - £ 33.252

Stock Levels
Request the lead time here
Attributes
  • Handle Type
    T-Handle
  • Handle Material
    Plastic
  • For single panel thickness
    6-14
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener M2 x 0.4 30.0 Steel

20190583

Price Range
£ 45.3288 - £ 31.7322

Stock Levels
Request the lead time here
Attributes
  • Handle Type
    T-Handle
  • Handle Material
    Plastic
  • For single panel thickness
    6-10
  • Clamping force N
    60.0
  • d1 -0.04|-0.08
    5.0
One-Touch Fastener M3 x 0.5 38.0 Steel

20190798

Price Range
£ 59.364 - £ 41.5548

Stock Levels
Request the lead time here
Attributes
  • Handle Type
    T-Handle
  • Handle Material
    Steel
  • For single panel thickness
    6-14
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener M2 x 0.4 30.0 Steel

20190781

Price Range
£ 57.222 - £ 40.0554

Stock Levels
Request the lead time here
Attributes
  • Handle Type
    T-Handle
  • Handle Material
    Steel
  • For single panel thickness
    6-10
  • Clamping force N
    60.0
  • d1 -0.04|-0.08
    5.0