Menu Search

Optical Fibre Connector Covers

In stock

Optical Fibre Connector Covers prevent outside elements, unwanted foreign bodies and dirt from getting into fibres and wires. Our range features dust caps with a metal 2.5 inch long chain. Material Options; HDPE, PVC, Stainless Steel, and TPE. Colours; Black, Green, Natural, Red and White.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Cap Type View
£ 23.2905 - £ 23.2905 Request the lead time here
Black
Stainless Steel
FC Adapter
£ 0.7654 - £ 0.781 1750 In stock
Black
TPE
SC Adapter
£ 0.3472 - £ 0.3614 Request the lead time here
Black
HDPE
FC
10312193 £ 1.871 - £ 1.9135 Request the lead time here
Black
PVC
FC Connector
£ 12.9978 - £ 12.9978 Request the lead time here
Black
Stainless Steel
DIN Adapter
£ 1.4883 - £ 1.5166 Request the lead time here
Black
PVC
ST Connector
£ 0.309 - £ 0.3217 793 In stock
Red
HDPE
FC
10312230 £ 1.4883 - £ 1.5166 Request the lead time here
Black
TPE
ST Connector
£ 0.3472 - £ 0.3614 743 In stock
White
HDPE
FC
£ 0.2948 - £ 0.3061 Request the lead time here
Natural
HDPE
FC
£ 19.3337 - £ 19.3337 Request the lead time here
Black
Stainless Steel
ST Adapter
£ 13.1962 - £ 13.1962 Request the lead time here
Black
Stainless Steel
SMA Adapter
£ 0.2962 - £ 1.2145 Request the lead time here
Green
HDPE
FC
£ 4.4446 - £ 4.4446 1748 In stock
Black
TPE;Stainless Steel
SC Adapter
Fibre Dust Cap with Chain FC Adapter Black

10312162

Price Range
£ 23.2905 - £ 23.2905

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    FC Adapter
  • Colour
    Black
  • Full Material
    Stainless Steel
  • Includes
    Chain
  • Style
    1
Fibre Dust Cap with Chain SC Adapter Black

10312216

Price Range
£ 0.781 - £ 0.7654

Stock Levels
1750 In stock
Attributes
  • Cap Type
    SC Adapter
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer;Stainless Steel
  • Includes
    Chain
  • Style
    5
Fibre Dust Cap FC Black

10312100

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    FC
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Includes
    Nothing Included
  • Commodity Code
    3923509000
Fibre Dust Cap with Chain FC Connector Black

10312193

Price Range
£ 1.9135 - £ 1.871

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    FC Connector
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Includes
    Lanyard
  • Commodity Code
    3926909790
Fibre Dust Cap with Chain DIN Adapter Black

10312155

Price Range
£ 12.9978 - £ 12.9978

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    DIN Adapter
  • Colour
    Black
  • Full Material
    Stainless Steel
  • Includes
    Chain
  • Style
    3
Fibre Dust Cap with Chain ST Connector Black

10312186

Price Range
£ 1.5166 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    ST Connector
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Includes
    Lanyard
  • Commodity Code
    3923509000
Fibre Dust Cap FC Red

10312131

Price Range
£ 0.3217 - £ 0.309

Stock Levels
793 In stock
Attributes
  • Cap Type
    FC
  • Colour
    Red
  • Full Material
    High Density Polyethylene
  • Includes
    Nothing Included
  • Commodity Code
    3926909790
Fibre Dust Cap with Chain ST Connector Black

10312230

Price Range
£ 1.5166 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    ST Connector
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Includes
    Lanyard
  • Commodity Code
    3926909790
Fibre Dust Cap FC White

10312124

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
743 In stock
Attributes
  • Cap Type
    FC
  • Colour
    White
  • Full Material
    High Density Polyethylene
  • Includes
    Nothing Included
  • Commodity Code
    3926909790
Fibre Dust Cap FC Natural

10312094

Price Range
£ 0.3061 - £ 0.2948

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    FC
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
  • Includes
    Nothing Included
  • Commodity Code
    3926909790
Fibre Dust Cap with Chain ST Adapter Black

10312179

Price Range
£ 19.3337 - £ 19.3337

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    ST Adapter
  • Colour
    Black
  • Full Material
    Stainless Steel
  • Includes
    Chain
  • Style
    4
Fibre Dust Cap with Chain SMA Adapter Black

10312148

Price Range
£ 13.1962 - £ 13.1962

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    SMA Adapter
  • Colour
    Black
  • Full Material
    Stainless Steel
  • Includes
    Chain
  • Style
    2
Fibre Dust Cap FC Green

10312117

Price Range
£ 1.2145 - £ 0.2962

Stock Levels
Request the lead time here
Attributes
  • Cap Type
    FC
  • Colour
    Green
  • Full Material
    High Density Polyethylene
  • Includes
    Nothing Included
  • Commodity Code
    3926909790
Fibre Dust Cap with Chain SC Adapter Black

10312209

Price Range
£ 4.4446 - £ 4.4446

Stock Levels
1748 In stock
Attributes
  • Cap Type
    SC Adapter
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer;Stainless Steel
  • Includes
    Chain
  • Style
    6