Menu Search

Oval Tube Inserts

In stock

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T2 h Material L L1 h1 T1 View
£ 0.3486 - £ 0.3642 1900 In stock
1.0 mm
11.5 mm
PE
38.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 1.1707 - £ 1.2204 Request the lead time here
1.0 mm
13.0 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
£ 0.3614 - £ 0.3685 546 In stock
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.4209 - £ 0.4394 Request the lead time here
1.5 mm
11.5 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
£ 0.4209 - £ 0.4394 Request the lead time here
1.5 mm
11.5 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
£ 0.3614 - £ 0.3685 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.771 - £ 1.8816 760 In stock
10.0 mm
ABS
25.0 mm
15.0 mm
5.0 mm
1.2 mm
£ 0.6477 - £ 0.6747 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
£ 0.2225 - £ 0.2543 3600 In stock
1.0 mm
11.5 mm
LDPE - PIR
40.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.2834 - £ 0.4332 1375 In stock
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
£ 0.8717 - £ 2.1288 Request the lead time here
10.0 mm
ABS
30.0 mm
15.0 mm
5.0 mm
1.5 mm
£ 0.2168 - £ 0.2253 Request the lead time here
1.2 mm
11.5 mm
PE
35.0 mm
15.0 mm
5.0 mm
2.5 mm
£ 0.3897 - £ 0.4053 Request the lead time here
1.5 mm
11.5 mm
PE
40.0 mm
20.0 mm
4.0 mm
2.0 mm
£ 0.6477 - £ 0.6747 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.1899 - £ 0.1984 Request the lead time here
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
£ 0.3501 - £ 0.6112 Request the lead time here
1.0 mm
11.5 mm
PE
60.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 1.2189 - £ 2.9766 190 In stock
10.0 mm
ABS
45.0 mm
17.0 mm
5.0 mm
1.2 mm
£ 0.1899 - £ 0.1984 Request the lead time here
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
10254080 £ 0.1927 - £ 0.3774 12300 In stock
1.0 mm
10.0 mm
PE
30.0 mm
15.0 mm
2.5 mm
1.5 mm
£ 0.3912 - £ 0.6564 11850 In stock
1.0 mm
11.5 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
  • of 3
Oval Tube Insert 38.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10216101

Price Range
£ 0.3642 - £ 0.3486

Stock Levels
1900 In stock
Attributes
  • L
    38.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 60.0 mm 30.0 mm 2.0 mm 1.0 mm Black PE

10347942

Price Range
£ 1.2204 - £ 1.1707

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    13.0 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10216248

Price Range
£ 0.3685 - £ 0.3614

Stock Levels
546 In stock
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 20.0 mm 10.0 mm 2.0 mm 1.5 mm Black PE

10215968

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 20.0 mm 10.0 mm 2.0 mm 1.5 mm White PE

10215951

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Grey PE

10216231

Price Range
£ 0.3685 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 25.0 mm 15.0 mm 1.2 mm Natural ABS

10289815

Price Range
£ 1.8816 - £ 0.771

Stock Levels
760 In stock
Attributes
  • L
    25.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 50.0 mm 25.0 mm 2.5 mm 1.0 mm White PE

10216194

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm Black LDPE - PIR

10079775

Price Range
£ 0.2543 - £ 0.2225

Stock Levels
3600 In stock
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 25.0 mm 2.5 mm 1.0 mm Black PE

10258026

Price Range
£ 0.4332 - £ 0.2834

Stock Levels
1375 In stock
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 1.5 mm Natural ABS

10289839

Price Range
£ 2.1288 - £ 0.8717

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
Oval Tube Insert 35.0 mm 15.0 mm 2.5 mm 1.2 mm Black PE

10215999

Price Range
£ 0.2253 - £ 0.2168

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm
Oval Tube Insert 40.0 mm 20.0 mm 2.0 mm 1.5 mm Black PE

10216132

Price Range
£ 0.4053 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10216217

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.5 mm 1.0 mm Black PE

10347928

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 60.0 mm 20.0 mm 2.0 mm 1.0 mm Black PE

10258040

Price Range
£ 0.6112 - £ 0.3501

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 45.0 mm 17.0 mm 1.2 mm Natural ABS

10289853

Price Range
£ 2.9766 - £ 1.2189

Stock Levels
190 In stock
Attributes
  • L
    45.0 mm
  • L1
    17.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.5 mm 1.0 mm Grey PE

10347911

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 1.5 mm 1.0 mm Black PE

10254080

Price Range
£ 0.3774 - £ 0.1927

Stock Levels
12300 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    2.5 mm
  • T2
    1.0 mm
Oval Tube Insert 60.0 mm 30.0 mm 2.0 mm 1.0 mm Black PE

10258057

Price Range
£ 0.6564 - £ 0.3912

Stock Levels
11850 In stock
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm