Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.
Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.
Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T2 | h | Material | L | L1 | h1 | T1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1864 - £ 0.4568 | Request the lead time here |
0.039 in
1.0 mm
|
0.453 in
11.5 mm
|
PE
|
1.378 in
35.0 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.7016 - £ 1.7115 | Request the lead time here |
|
0.354 in
9.0 mm
|
ABS
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.6477 - £ 0.6747 | Request the lead time here |
0.039 in
1.0 mm
|
0.453 in
11.5 mm
|
PE
|
1.969 in
50.0 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.2438 - £ 0.2551 | Request the lead time here |
0.059 in
1.5 mm
|
0.453 in
11.5 mm
|
PE
|
1.378 in
35.0 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.462 - £ 0.4805 | Request the lead time here |
0.059 in
1.5 mm
|
0.453 in
11.5 mm
|
PE
|
1.89 in
48.0 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3912 - £ 0.6564 | 11850 In stock |
0.039 in
1.0 mm
|
0.453 in
11.5 mm
|
PE
|
2.362 in
60.0 mm
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2409 - £ 0.5288 | Request the lead time here |
0.047 in
1.2 mm
|
0.394 in
10.0 mm
|
PE
|
1.575 in
40.0 mm
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.3486 - £ 0.3642 | 1900 In stock |
0.039 in
1.0 mm
|
0.453 in
11.5 mm
|
PE
|
1.496 in
38.0 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 1.1707 - £ 1.2204 | Request the lead time here |
0.039 in
1.0 mm
|
0.512 in
13.0 mm
|
PE
|
2.362 in
60.0 mm
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3614 - £ 0.3685 | 546 In stock |
0.039 in
1.0 mm
|
0.453 in
11.5 mm
|
PE
|
1.969 in
50.0 mm
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.4209 - £ 0.4394 | Request the lead time here |
0.059 in
1.5 mm
|
0.453 in
11.5 mm
|
PE
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3486 - £ 0.3642 | Request the lead time here |
0.039 in
1.0 mm
|
0.453 in
11.5 mm
|
PE
|
1.496 in
38.0 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1899 - £ 0.1984 | Request the lead time here |
0.039 in
1.0 mm
|
0.453 in
11.5 mm
|
PE
|
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.771 - £ 1.8816 | 760 In stock |
|
0.394 in
10.0 mm
|
ABS
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.7498 - £ 1.8284 | Request the lead time here |
|
0.354 in
9.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
0.047 in
1.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue