Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A P Clip, commonly known as a P Clamp; is a one-piece solution used for the securing of cables, hoses and other tubing or pipes, temporarily or permanently.
P Clamps are frequently applied when chafing and damage are a likely possibility, in applications, such as; automotive, domestic appliance and electrical equipment - as well as a handy cable management component.
Our range features Steel P Clips, that have a Black Thermoplastic Elastomer (TPE) cushion. Steel finishes include; Cold Rolled Steel and Zinc Electroplated. These Steel Clamps have a temperature range between -40C up to +150C.
Also featured in our P-Clip offering are Aluminium Claps, available in simple but effective Aluminium Alloy or Aluminium Alloy with a Black Polyvinyl Chloride (PVC) coating.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|
£ 1.1977 - £ 1.2218 | Request the lead time here |
|
|
||
SPN-14 | £ 0.8518 - £ 0.8702 | 53 In stock |
|
|
|
£ 1.2572 - £ 1.2572 | Request the lead time here |
|
|
||
£ 0.8277 - £ 0.8447 | Request the lead time here |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
||
£ 0.9525 - £ 0.9723 | Request the lead time here |
|
|
||
SPN-8 | £ 0.9879 - £ 1.0077 | 1082 In stock |
|
|
|
£ 0.7214 - £ 0.7356 | Request the lead time here |
0.406 in
10.3 mm
|
0.437 in
11.1 mm
|
||
£ 0.8646 - £ 0.8816 | Request the lead time here |
|
|
||
£ 1.3692 - £ 1.3975 | Request the lead time here |
|
|
||
£ 1.1509 - £ 1.1509 | Request the lead time here |
0.406 in
10.3 mm
|
1 in
25.4 mm
|
||
£ 0.8802 - £ 0.8802 | 85 In stock |
|
|
||
SPN-10 | £ 1.0971 - £ 1.0971 | Request the lead time here |
|
|
|
SPNW-20 | £ 1.4599 - £ 1.4883 | 50 In stock |
0.406 in
10.3 mm
|
1.252 in
31.8 mm
|
|
£ 1.0432 - £ 1.0432 | Request the lead time here |
|
|
||
£ 1.1594 - £ 1.1594 | Request the lead time here |
0.406 in
10.3 mm
|
0.874 in
22.2 mm
|
||
SPNW-4 | £ 0.7129 - £ 0.7271 | Request the lead time here |
0.406 in
10.3 mm
|
0.252 in
6.4 mm
|
|
£ 0.7257 - £ 0.7413 | Request the lead time here |
0.406 in
10.3 mm
|
0.311 in
7.9 mm
|
||
£ 0.9142 - £ 0.9326 | 494 In stock |
|
|
||
£ 0.445 - £ 0.4535 | Request the lead time here |
0.406 in
10.3 mm
|
0.5 in
12.7 mm
|
||
SPN-18 | £ 1.0106 - £ 1.0304 | Request the lead time here |
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue