Quantity | Unit price |
---|---|
20 - 99 | £ 0.96 |
100 + | £ 0.864 |
d1 | M3 |
---|---|
l1 ±0.2 | 10.0 |
d2 | 6.0 |
h1 | 2.4 |
Torx Size | TX-10 |
h2 | 1.6 |
l2 | 1.0 |
Tensile strength N | 116 N/mm |
Colour | Beige |
Material | PEEK |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue