A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0319 - £ 0.0496 | Request the lead time here |
1.319 in
33.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0829 - £ 0.129 | Request the lead time here |
2.598 in
66.0 mm
|
2.835 in
72.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0095 - £ 0.0105 | Request the lead time here |
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.177 in
4.5 mm
|
|
|
||
| £ 0.3605 - £ 0.4005 | Request the lead time here |
6.299 in
160.0 mm
|
6.575 in
167.0 mm
|
0.551 in
14.0 mm
|
|
|
||
| £ 0.4758 - £ 0.5286 | Request the lead time here |
|
|
|
|
|
||
| £ 0.036 - £ 0.056 | Request the lead time here |
1.437 in
36.5 mm
|
1.575 in
40.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0459 - £ 0.0714 | Request the lead time here |
1.772 in
45.0 mm
|
2 in
50.8 mm
|
0.417 in
10.6 mm
|
|
|
||
| £ 0.1004 - £ 0.1562 | Request the lead time here |
2.815 in
71.5 mm
|
2.933 in
74.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0518 - £ 0.0806 | Request the lead time here |
1.969 in
50.0 mm
|
2.126 in
54.0 mm
|
0.394 in
10.0 mm
|
|
DN50
|
||
| £ 0.0561 - £ 0.0874 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1033 - £ 0.1608 | Request the lead time here |
2.835 in
72.0 mm
|
3.11 in
79.0 mm
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.0282 - £ 0.0439 | Request the lead time here |
1.201 in
30.5 mm
|
1.339 in
34.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0382 - £ 0.0595 | Request the lead time here |
1.496 in
38.0 mm
|
1.693 in
43.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1103 - £ 0.1716 | Request the lead time here |
2.953 in
75.0 mm
|
3.11 in
79.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0654 - £ 0.1018 | Request the lead time here |
2.402 in
61.0 mm
|
2.657 in
67.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0597 - £ 0.0928 | Request the lead time here |
2.205 in
56.0 mm
|
2.48 in
63.0 mm
|
0.453 in
11.5 mm
|
|
|
||
| £ 0.0917 - £ 0.1426 | Request the lead time here |
2.717 in
69.0 mm
|
2.953 in
75.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1176 - £ 0.183 | Request the lead time here |
3.228 in
82.0 mm
|
3.366 in
85.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1437 - £ 0.2236 | Request the lead time here |
3.386 in
86.0 mm
|
3.543 in
90.0 mm
|
0.374 in
9.5 mm