Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.03 - £ 0.0467 | Request the lead time here |
1.26 in
32.0 mm
|
1.457 in
37.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0497 - £ 0.0774 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0449 - £ 0.0699 | Request the lead time here |
1.732 in
44.0 mm
|
1.929 in
49.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.055 - £ 0.0856 | Request the lead time here |
2.087 in
53.0 mm
|
2.323 in
59.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0858 - £ 0.1335 | Request the lead time here |
2.638 in
67.0 mm
|
2.874 in
73.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0528 - £ 0.0822 | Request the lead time here |
2.008 in
51.0 mm
|
2.205 in
56.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0306 - £ 0.034 | Request the lead time here |
1.28 in
32.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
|
DN32
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.976 in
101.0 mm
|
4.134 in
105.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0561 - £ 0.0874 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0742 - £ 0.1154 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1134 - £ 0.1764 | Request the lead time here |
3.071 in
78.0 mm
|
3.228 in
82.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1197 - £ 0.1862 | Request the lead time here |
3.307 in
84.0 mm
|
3.543 in
90.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.1004 - £ 0.1562 | Request the lead time here |
2.815 in
71.5 mm
|
2.933 in
74.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.2973 - £ 0.4624 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3324 - £ 0.517 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0325 - £ 0.0506 | Request the lead time here |
1.339 in
34.0 mm
|
1.516 in
38.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0432 - £ 0.0672 | Request the lead time here |
1.654 in
42.0 mm
|
1.831 in
46.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0098 - £ 0.0109 | Request the lead time here |
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm