Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L | D | h | d | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0229 - £ 0.0357 | Request the lead time here |
0.472 in
12.0 mm
|
0.531 in
13.5 mm
|
0.335 in
8.5 mm
|
0.413 in
10.5 mm
|
||
| £ 0.0212 - £ 0.0329 | Request the lead time here |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
0.295 in
7.5 mm
|
0.354 in
9.0 mm
|
||
| £ 0.0412 - £ 0.0642 | Request the lead time here |
0.472 in
12.0 mm
|
0.768 in
19.5 mm
|
0.413 in
10.5 mm
|
0.65 in
16.5 mm
|
||
| £ 0.0671 - £ 0.1044 | Request the lead time here |
0.453 in
11.5 mm
|
1.287 in
32.7 mm
|
0.453 in
11.5 mm
|
1.102 in
28.0 mm
|
||
| £ 0.0191 - £ 0.0297 | Request the lead time here |
0.276 in
7.0 mm
|
0.264 in
6.7 mm
|
0.154 in
3.9 mm
|
0.169 in
4.3 mm
|
||
| £ 0.0328 - £ 0.0511 | Request the lead time here |
0.472 in
12.0 mm
|
0.65 in
16.5 mm
|
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
||
| £ 0.0448 - £ 0.0697 | Request the lead time here |
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
0.394 in
10.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0484 - £ 0.0753 | Request the lead time here |
0.472 in
12.0 mm
|
0.965 in
24.5 mm
|
0.433 in
11.0 mm
|
0.827 in
21.0 mm
|
||
| £ 0.0859 - £ 0.1336 | Request the lead time here |
0.984 in
25.0 mm
|
1.547 in
39.3 mm
|
0.413 in
10.5 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0993 - £ 0.1544 | Request the lead time here |
1.181 in
30.0 mm
|
1.693 in
43.0 mm
|
0.453 in
11.5 mm
|
1.516 in
38.5 mm
|
||
| £ 0.1283 - £ 0.1997 | Request the lead time here |
0.591 in
15.0 mm
|
2.677 in
68.0 mm
|
0.386 in
9.8 mm
|
2.244 in
57.0 mm
|
||
| £ 0.1053 - £ 0.1638 | Request the lead time here |
0.433 in
11.0 mm
|
1.89 in
48.0 mm
|
0.402 in
10.2 mm
|
1.614 in
41.0 mm
|
||
| £ 0.1234 - £ 0.1919 | Request the lead time here |
0.591 in
15.0 mm
|
2.378 in
60.4 mm
|
0.425 in
10.8 mm
|
2.126 in
54.0 mm
|
||
| £ 0.0537 - £ 0.0836 | Request the lead time here |
0.531 in
13.5 mm
|
1.094 in
27.8 mm
|
0.409 in
10.4 mm
|
0.965 in
24.5 mm
|
||
| £ 0.0778 - £ 0.1211 | Request the lead time here |
0.61 in
15.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
1.319 in
33.5 mm
|
||
| £ 0.0752 - £ 0.1169 | Request the lead time here |
0.61 in
15.5 mm
|
1.496 in
38.0 mm
|
0.413 in
10.5 mm
|
1.299 in
33.0 mm
|
||
| £ 0.0644 - £ 0.1003 | Request the lead time here |
0.5 in
12.7 mm
|
1.22 in
31.0 mm
|
0.394 in
10.0 mm
|
1.063 in
27.0 mm
|
||
| £ 0.0235 - £ 0.0366 | Request the lead time here |
0.472 in
12.0 mm
|
0.571 in
14.5 mm
|
0.335 in
8.5 mm
|
0.453 in
11.5 mm
|
||
| £ 0.0511 - £ 0.0794 | Request the lead time here |
0.61 in
15.5 mm
|
1.075 in
27.3 mm
|
0.394 in
10.0 mm
|
0.929 in
23.6 mm
|
||
| £ 0.1417 - £ 0.2205 | Request the lead time here |
1.772 in
45.0 mm
|
2.638 in
67.0 mm
|
0.374 in
9.5 mm
|
2.52 in
64.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue