Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L | D | h | d | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1694 - £ 0.2635 | Request the lead time here |
0.669 in
17.0 mm
|
3.366 in
85.5 mm
|
0.374 in
9.5 mm
|
3.228 in
82.0 mm
|
||
| £ 0.1163 - £ 0.1809 | Request the lead time here |
0.669 in
17.0 mm
|
2.094 in
53.2 mm
|
0.406 in
10.3 mm
|
1.929 in
49.0 mm
|
||
| £ 0.1728 - £ 0.2688 | Request the lead time here |
0.709 in
18.0 mm
|
3.543 in
90.0 mm
|
0.441 in
11.2 mm
|
3.307 in
84.0 mm
|
||
| £ 0.0859 - £ 0.1336 | Request the lead time here |
0.984 in
25.0 mm
|
1.547 in
39.3 mm
|
0.413 in
10.5 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0725 - £ 0.1128 | Request the lead time here |
0.441 in
11.2 mm
|
1.476 in
37.5 mm
|
0.453 in
11.5 mm
|
1.26 in
32.0 mm
|
||
| £ 0.1033 - £ 0.1607 | Request the lead time here |
0.669 in
17.0 mm
|
1.752 in
44.5 mm
|
0.413 in
10.5 mm
|
1.575 in
40.0 mm
|
||
| £ 0.0412 - £ 0.0642 | Request the lead time here |
0.472 in
12.0 mm
|
0.768 in
19.5 mm
|
0.413 in
10.5 mm
|
0.65 in
16.5 mm
|
||
| £ 0.0191 - £ 0.0297 | Request the lead time here |
0.276 in
7.0 mm
|
0.264 in
6.7 mm
|
0.154 in
3.9 mm
|
0.169 in
4.3 mm
|
||
| £ 0.1565 - £ 0.2435 | Request the lead time here |
0.669 in
17.0 mm
|
0.374 in
9.5 mm
|
0.669 in
17.0 mm
|
2.953 in
75.0 mm
|
||
| £ 0.1259 - £ 0.1958 | Request the lead time here |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
2.283 in
58.0 mm
|
||
| £ 0.1534 - £ 0.2386 | Request the lead time here |
0.602 in
15.3 mm
|
3.047 in
77.4 mm
|
0.571 in
14.5 mm
|
2.913 in
74.0 mm
|
||
| £ 0.1362 - £ 0.2119 | Request the lead time here |
1.555 in
39.5 mm
|
2.661 in
67.6 mm
|
0.433 in
11.0 mm
|
2.402 in
61.0 mm
|
||
| £ 0.1417 - £ 0.2205 | Request the lead time here |
1.772 in
45.0 mm
|
2.638 in
67.0 mm
|
0.374 in
9.5 mm
|
2.52 in
64.0 mm
|
||
| £ 0.0511 - £ 0.0794 | Request the lead time here |
0.61 in
15.5 mm
|
1.075 in
27.3 mm
|
0.394 in
10.0 mm
|
0.929 in
23.6 mm
|
||
| £ 0.1186 - £ 0.1845 | Request the lead time here |
0.677 in
17.2 mm
|
2.094 in
53.2 mm
|
0.433 in
11.0 mm
|
2.047 in
52.0 mm
|
||
| £ 0.187 - £ 0.2909 | Request the lead time here |
0.689 in
17.5 mm
|
4.39 in
111.5 mm
|
0.413 in
10.5 mm
|
4.252 in
108.0 mm
|
||
| £ 0.114 - £ 0.1773 | Request the lead time here |
0.591 in
15.0 mm
|
2.087 in
53.0 mm
|
0.413 in
10.5 mm
|
1.89 in
48.0 mm
|
||
| £ 0.1628 - £ 0.2533 | Request the lead time here |
1.713 in
43.5 mm
|
3.228 in
82.0 mm
|
0.421 in
10.7 mm
|
3.071 in
78.0 mm
|
||
| £ 0.1446 - £ 0.2249 | Request the lead time here |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
0.441 in
11.2 mm
|
2.677 in
68.0 mm
|
||
| £ 0.0752 - £ 0.1169 | Request the lead time here |
0.61 in
15.5 mm
|
1.496 in
38.0 mm
|
0.413 in
10.5 mm
|
1.299 in
33.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue