A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L | D | h | d | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0223 - £ 0.0347 | Request the lead time here |
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.295 in
7.5 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0537 - £ 0.0836 | Request the lead time here |
0.531 in
13.5 mm
|
1.094 in
27.8 mm
|
0.409 in
10.4 mm
|
0.965 in
24.5 mm
|
||
| £ 0.0939 - £ 0.1461 | Request the lead time here |
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
0.413 in
10.5 mm
|
1.496 in
38.0 mm
|
||
| £ 0.1283 - £ 0.1997 | Request the lead time here |
0.591 in
15.0 mm
|
2.677 in
68.0 mm
|
0.386 in
9.8 mm
|
2.244 in
57.0 mm
|
||
| £ 0.139 - £ 0.2162 | Request the lead time here |
0.591 in
15.0 mm
|
2.677 in
68.0 mm
|
0.453 in
11.5 mm
|
2.441 in
62.0 mm
|
||
| £ 0.0671 - £ 0.1044 | Request the lead time here |
0.453 in
11.5 mm
|
1.287 in
32.7 mm
|
0.453 in
11.5 mm
|
1.102 in
28.0 mm
|
||
| £ 0.0212 - £ 0.0329 | Request the lead time here |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
0.295 in
7.5 mm
|
0.354 in
9.0 mm
|
||
| £ 0.0448 - £ 0.0697 | Request the lead time here |
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
0.394 in
10.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0993 - £ 0.1544 | Request the lead time here |
1.181 in
30.0 mm
|
1.693 in
43.0 mm
|
0.453 in
11.5 mm
|
1.516 in
38.5 mm
|
||
| £ 0.0885 - £ 0.1378 | Request the lead time here |
0.602 in
15.3 mm
|
1.496 in
38.0 mm
|
0.402 in
10.2 mm
|
1.398 in
35.5 mm
|
||
| £ 0.1096 - £ 0.1705 | Request the lead time here |
0.587 in
14.9 mm
|
2.386 in
60.6 mm
|
0.433 in
11.0 mm
|
1.811 in
46.0 mm
|
||
| £ 0.0591 - £ 0.0919 | Request the lead time here |
|
|
|
1.004 in
25.5 mm
|
||
| £ 0.1234 - £ 0.1919 | Request the lead time here |
0.591 in
15.0 mm
|
2.378 in
60.4 mm
|
0.425 in
10.8 mm
|
2.126 in
54.0 mm
|
||
| £ 0.0805 - £ 0.1253 | Request the lead time here |
0.591 in
15.0 mm
|
1.508 in
38.3 mm
|
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
||
| £ 0.1798 - £ 0.2797 | Request the lead time here |
0.787 in
20.0 mm
|
3.819 in
97.0 mm
|
0.394 in
10.0 mm
|
3.701 in
94.0 mm
|
||
| £ 0.1907 - £ 0.2119 | Request the lead time here |
0.984 in
25.0 mm
|
5.374 in
136.5 mm
|
0.512 in
13.0 mm
|
5.197 in
132.0 mm
|
||
| £ 0.1504 - £ 0.234 | Request the lead time here |
1.181 in
30.0 mm
|
2.992 in
76.0 mm
|
0.382 in
9.7 mm
|
2.874 in
73.0 mm
|
||
| £ 0.0235 - £ 0.0366 | Request the lead time here |
0.472 in
12.0 mm
|
0.571 in
14.5 mm
|
0.335 in
8.5 mm
|
0.453 in
11.5 mm
|
||
| £ 0.0778 - £ 0.1211 | Request the lead time here |
0.61 in
15.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
1.319 in
33.5 mm
|
||
| £ 0.0644 - £ 0.1003 | Request the lead time here |
0.5 in
12.7 mm
|
1.22 in
31.0 mm
|
0.394 in
10.0 mm
|
1.063 in
27.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue