A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L | D | h | d | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0328 - £ 0.0511 | Request the lead time here |
0.472 in
12.0 mm
|
0.65 in
16.5 mm
|
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
||
| £ 0.0564 - £ 0.0878 | Request the lead time here |
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
0.433 in
11.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0395 - £ 0.0614 | Request the lead time here |
0.472 in
12.0 mm
|
0.728 in
18.5 mm
|
0.374 in
9.5 mm
|
0.61 in
15.5 mm
|
||
| £ 0.1834 - £ 0.2853 | Request the lead time here |
0.591 in
15.0 mm
|
3.858 in
98.0 mm
|
0.374 in
9.5 mm
|
3.78 in
96.0 mm
|
||
| £ 0.1012 - £ 0.1574 | Request the lead time here |
0.571 in
14.5 mm
|
1.732 in
44.0 mm
|
0.413 in
10.5 mm
|
1.535 in
39.0 mm
|
||
| £ 0.1335 - £ 0.2078 | Request the lead time here |
0.591 in
15.0 mm
|
2.575 in
65.4 mm
|
0.429 in
10.9 mm
|
2.323 in
59.0 mm
|
||
| £ 0.0229 - £ 0.0357 | Request the lead time here |
0.472 in
12.0 mm
|
0.531 in
13.5 mm
|
0.335 in
8.5 mm
|
0.413 in
10.5 mm
|
||
| £ 0.0201 - £ 0.0313 | Request the lead time here |
0.638 in
16.2 mm
|
0.378 in
9.6 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0484 - £ 0.0753 | Request the lead time here |
0.472 in
12.0 mm
|
0.965 in
24.5 mm
|
0.433 in
11.0 mm
|
0.827 in
21.0 mm
|
||
| £ 0.1053 - £ 0.1638 | Request the lead time here |
0.433 in
11.0 mm
|
1.89 in
48.0 mm
|
0.402 in
10.2 mm
|
1.614 in
41.0 mm
|
||
| £ 0.0181 - £ 0.0282 | Request the lead time here |
0.315 in
8.0 mm
|
0.264 in
6.7 mm
|
0.15 in
3.8 mm
|
0.161 in
4.1 mm
|
||
| £ 0.121 - £ 0.1882 | Request the lead time here |
0.551 in
14.0 mm
|
2.303 in
58.5 mm
|
0.472 in
12.0 mm
|
2.087 in
53.0 mm
|
||
| £ 0.1475 - £ 0.2294 | Request the lead time here |
0.669 in
17.0 mm
|
2.933 in
74.5 mm
|
0.413 in
10.5 mm
|
2.815 in
71.5 mm
|
||
| £ 0.1117 - £ 0.1739 | Request the lead time here |
0.591 in
15.0 mm
|
2.059 in
52.3 mm
|
0.409 in
10.4 mm
|
1.85 in
47.0 mm
|
||
| £ 0.1309 - £ 0.2037 | Request the lead time here |
1.575 in
40.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
2.283 in
58.0 mm
|
||
| £ 0.1596 - £ 0.2484 | Request the lead time here |
0.591 in
15.0 mm
|
3.189 in
81.0 mm
|
0.433 in
11.0 mm
|
3.031 in
77.0 mm
|
||
| £ 0.166 - £ 0.2583 | Request the lead time here |
0.768 in
19.5 mm
|
3.346 in
85.0 mm
|
0.374 in
9.5 mm
|
3.189 in
81.0 mm
|
||
| £ 0.0267 - £ 0.0415 | Request the lead time here |
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0466 - £ 0.0725 | Request the lead time here |
0.472 in
12.0 mm
|
0.906 in
23.0 mm
|
0.413 in
10.5 mm
|
0.768 in
19.5 mm
|
||
| £ 0.0618 - £ 0.0961 | Request the lead time here |
0.63 in
16.0 mm
|
1.209 in
30.7 mm
|
0.394 in
10.0 mm
|
1.024 in
26.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue