A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L | D | h | d | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0377 - £ 0.0586 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.374 in
9.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.0698 - £ 0.1086 | Request the lead time here |
0.484 in
12.3 mm
|
1.398 in
35.5 mm
|
0.394 in
10.0 mm
|
1.22 in
31.0 mm
|
||
| £ 0.0966 - £ 0.1503 | Request the lead time here |
0.575 in
14.6 mm
|
1.677 in
42.6 mm
|
0.449 in
11.4 mm
|
1.496 in
38.0 mm
|
||
| £ 0.1074 - £ 0.1671 | Request the lead time here |
0.61 in
15.5 mm
|
1.831 in
46.5 mm
|
0.413 in
10.5 mm
|
1.654 in
42.0 mm
|
||
| £ 0.121 - £ 0.1882 | Request the lead time here |
0.551 in
14.0 mm
|
2.303 in
58.5 mm
|
0.472 in
12.0 mm
|
2.087 in
53.0 mm
|
||
| £ 0.1475 - £ 0.2294 | Request the lead time here |
0.669 in
17.0 mm
|
2.933 in
74.5 mm
|
0.413 in
10.5 mm
|
2.815 in
71.5 mm
|
||
| £ 0.1762 - £ 0.2742 | Request the lead time here |
0.906 in
23.0 mm
|
3.543 in
90.0 mm
|
0.374 in
9.5 mm
|
3.386 in
86.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue