Menu Search

PCB Edge Locking Supports - Snap In

In stock

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.2413 - £ 0.2761 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
19.1 mm
£ 0.2413 - £ 0.2761 3999 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
22.2 mm
£ 0.1853 - £ 0.2127 2000 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
£ 0.2413 - £ 0.2761 22000 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1853 - £ 0.2127 4000 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
25.4 mm
10005521 £ 0.1853 - £ 0.2127 1238 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
£ 0.2413 - £ 0.2761 3949 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
£ 0.2413 - £ 0.2761 3998 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1853 - £ 0.2127 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
22.2 mm
£ 0.2413 - £ 0.2761 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
15.9 mm
£ 0.2413 - £ 0.2761 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
22.2 mm
10005781 £ 0.2413 - £ 0.2761 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1853 - £ 0.2127 3000 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
25.4 mm
£ 0.1853 - £ 0.2127 4798 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
19.1 mm
£ 0.1853 - £ 0.2127 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
25.4 mm
£ 0.1853 - £ 0.2127 8936 In stock
4.8 mm
4.8 mm
0.79 - 1.98 mm
0.79 - 2.0 mm
7.9 mm
10005385 £ 0.1853 - £ 0.2127 5000 In stock
4.8 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
9.5 mm
10005392 £ 0.1853 - £ 0.2127 1017 In stock
4.8 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
10005859 £ 0.1853 - £ 0.2127 8030 In stock
4.8 mm
4.8 mm
0.79 - 1.98 mm
0.79 - 2.0 mm
9.5 mm
10005835 £ 0.1853 - £ 0.2127 9980 In stock
4.8 mm
4.8 mm
0.79 - 1.98 mm
0.79 - 2.0 mm
15.9 mm
  • of 3
Edge Holding Support 19.1 mm Clip Fix 0.8 mm

10005590

Price Range
£ 0.2761 - £ 0.2413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 22.2 mm Clip Fix 0.8 mm

10005415

Price Range
£ 0.2761 - £ 0.2413

Stock Levels
3999 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Snap Lock Fix 0.8 mm

10005446

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 9.5 mm Clip Fix 0.8 mm

10645291

Price Range
£ 0.2761 - £ 0.2413

Stock Levels
22000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 25.4 mm Snap Lock Fix 0.8 mm

10005613

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Snap Lock Fix 0.8 mm

10005521

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
1238 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 12.7 mm Clip Fix 0.8 mm

10005682

Price Range
£ 0.2761 - £ 0.2413

Stock Levels
3949 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Clip Fix 0.8 mm

10005644

Price Range
£ 0.2761 - £ 0.2413

Stock Levels
3998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 22.2 mm Clip Fix 0.8 mm

10005743

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 15.9 mm Clip Fix 0.8 mm

10005712

Price Range
£ 0.2761 - £ 0.2413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 22.2 mm Clip Fix 0.8 mm

10005507

Price Range
£ 0.2761 - £ 0.2413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 12.7 mm Clip Fix 0.8 mm

10005781

Price Range
£ 0.2761 - £ 0.2413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 25.4 mm Snap Lock Fix 0.8 mm

10005422

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 19.1 mm Snap Lock Fix 0.8 mm

10005484

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
4798 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 25.4 mm Snap Lock Fix 0.8 mm

10005514

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Snap Lock 0.79 mm

10005842

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
8936 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.8 mm
Edge Holding Support 9.5 mm Clip Fix 0.8 mm

10005385

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.8 mm
Edge Holding Support 12.7 mm Clip Fix 0.8 mm

10005392

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
1017 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.8 mm
Edge Holding Support 9.5 mm Snap Lock 0.79 mm

10005859

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
8030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.8 mm
Edge Holding Support 15.9 mm Snap Lock 0.79 mm

10005835

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
9980 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.8 mm