Menu Search

PCB Mounting Block

In stock

Our PCB mounting hardware range includes these Mounting Blocks that are made from Natural Nylon 6/6.

PCB Mounting Blocks are a useful component for the mounting of printed circuit boards and small panels, at a right angle within equipment. The nylon PCB Mounting Block is a quick and easy replacement for an aluminium PCB Bracket, and provides secure mounting.

  • UL94 V0 flame rated options available

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability Mounting Hole Diameter View
PCB-MB-19 £ 0.108 - £ 0.1481 Request the lead time here
PCB Mounting Block 6.0 mm Nylon UL94 V-0

PCB-MB-19

Price Range
£ 0.1481 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Thread Size
    4 or M3 Self-Tapping Screw
  • Commodity Code
    3926909790