Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.3439 - £ 0.351 | 1000 In stock |
Brass
|
0.197 in
5.0 mm
|
M2.5
|
0.591 in
15.0 mm
|
||
| £ 0.229 - £ 0.2331 | 300 In stock |
Steel
|
0.197 in
5.0 mm
|
M3
|
0.394 in
10.0 mm
|
||
| £ 0.2513 - £ 0.2555 | 200 In stock |
Steel
|
0.236 in
6.0 mm
|
M3
|
0.787 in
20.0 mm
|
||
| £ 0.3492 - £ 0.3563 | Request the lead time here |
Steel
|
0.315 in
8.0 mm
|
M4
|
0.472 in
12.0 mm
|
||
| £ 0.2331 - £ 0.2387 | Request the lead time here |
Steel
|
0.276 in
7.0 mm
|
M3
|
0.315 in
8.0 mm
|
||
| £ 0.239 - £ 0.2447 | 800 In stock |
Steel
|
0.197 in
5.0 mm
|
M3
|
0.472 in
12.0 mm
|
||
| £ 0.2387 - £ 0.2443 | Request the lead time here |
Steel
|
0.197 in
5.0 mm
|
M3
|
0.591 in
15.0 mm
|
||
| £ 0.2433 - £ 0.249 | Request the lead time here |
Steel
|
0.276 in
7.0 mm
|
M3
|
0.394 in
10.0 mm
|
||
| 10634431 | £ 0.3721 - £ 0.3792 | Request the lead time here |
Steel
|
0.315 in
8.0 mm
|
M4
|
0.787 in
20.0 mm
|
|
| £ 0.3538 - £ 0.3622 | Request the lead time here |
Steel
|
0.315 in
8.0 mm
|
M4
|
0.591 in
15.0 mm
|
||
| £ 0.2638 - £ 0.2694 | Request the lead time here |
Steel
|
0.276 in
7.0 mm
|
M3
|
0.787 in
20.0 mm
|
||
| 10337608 | £ 0.3438 - £ 0.3511 | Request the lead time here |
Steel
|
0.315 in
8.0 mm
|
M4
|
0.394 in
10.0 mm
|
|
| £ 0.3267 - £ 0.3337 | Request the lead time here |
Steel
|
0.315 in
8.0 mm
|
M4
|
0.315 in
8.0 mm
|
||
| £ 0.2513 - £ 0.2555 | Request the lead time here |
Steel
|
0.197 in
5.0 mm
|
M3
|
0.787 in
20.0 mm
|
||
| £ 0.2518 - £ 0.2561 | Request the lead time here |
Steel
|
0.276 in
7.0 mm
|
M3
|
0.472 in
12.0 mm
|
||
| £ 0.4003 - £ 0.4074 | 900 In stock |
Brass
|
0.276 in
7.0 mm
|
M3
|
0.472 in
12.0 mm
|
||
| £ 0.2247 - £ 0.229 | 700 In stock |
Steel
|
0.197 in
5.0 mm
|
M2.5
|
0.315 in
8.0 mm
|
||
| £ 0.229 - £ 0.2331 | Request the lead time here |
Steel
|
0.197 in
5.0 mm
|
M2.5
|
0.591 in
15.0 mm
|
||
| £ 0.229 - £ 0.2331 | Request the lead time here |
Steel
|
0.236 in
6.0 mm
|
M3
|
0.394 in
10.0 mm
|
||
| £ 0.2275 - £ 0.2318 | Request the lead time here |
Steel
|
0.197 in
5.0 mm
|
M2.5
|
0.394 in
10.0 mm