These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1194 - £ 0.1244 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.709 in
18.0 mm
|
||
£ 0.0917 - £ 0.0955 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.315 in
8.0 mm
|
||
£ 0.1054 - £ 0.1098 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.315 in
8.0 mm
|
||
£ 0.1038 - £ 0.1081 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.709 in
18.0 mm
|
||
£ 0.1194 - £ 0.1244 | 4000 In stock |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.787 in
20.0 mm
|
||
£ 0.1137 - £ 0.1184 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.472 in
12.0 mm
|
||
£ 0.0789 - £ 0.0902 | 8000 In stock |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.118 in
3.0 mm
|
||
£ 0.1038 - £ 0.1081 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.787 in
20.0 mm
|
||
£ 0.0988 - £ 0.103 | 2000 In stock |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.472 in
12.0 mm
|
||
£ 0.1038 - £ 0.1081 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.63 in
16.0 mm
|
||
£ 0.0907 - £ 0.1037 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.157 in
4.0 mm
|
||
£ 0.1194 - £ 0.1244 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.63 in
16.0 mm
|
||
£ 0.0828 - £ 0.0947 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.236 in
6.0 mm
|
||
£ 0.1137 - £ 0.1184 | 2000 In stock |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.551 in
14.0 mm
|
||
£ 0.0789 - £ 0.0902 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.157 in
4.0 mm
|
||
£ 0.0911 - £ 0.1042 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.236 in
6.0 mm
|
||
£ 0.0988 - £ 0.103 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue