Menu Search

Pipe Bevel Edge Protectors and Plugs

In production

Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.

  • Essential to secure the pipe plug during handling, shipping, and storage.
  • Designed to fit firmly over the end of pipes ranging in size from 8" to 120"
  • Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Material: PE Series Code: SR1360

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability d OD H WT View
£ 46.2932 - £ 47.2429 Request the lead time here
457.2 mm
508.0 mm
105.0 mm
25.4 mm
£ 120.0988 - £ 120.0988 Request the lead time here
1193.8 mm
1219.2 mm
105.0 mm
12.7 mm
£ 128.1781 - £ 128.1781 Request the lead time here
1244.6 mm
1270.0 mm
105.0 mm
12.7 mm
£ 54.5001 - £ 54.5001 Request the lead time here
584.2 mm
609.6 mm
105.0 mm
12.7 mm
£ 35.053 - £ 35.7759 Request the lead time here
444.5 mm
457.2 mm
200.0 mm
6.4 mm
£ 84.4504 - £ 84.4504 Request the lead time here
990.6 mm
1016.0 mm
105.0 mm
12.7 mm
£ 120.0988 - £ 120.0988 Request the lead time here
1168.4 mm
1219.2 mm
105.0 mm
25.4 mm
£ 143.2737 - £ 143.2737 Request the lead time here
1346.2 mm
1371.6 mm
105.0 mm
12.7 mm
£ 82.4944 - £ 82.4944 Request the lead time here
939.8 mm
965.2 mm
105.0 mm
12.7 mm
£ 25.7547 - £ 26.2791 Request the lead time here
381.0 mm
406.4 mm
105.0 mm
12.7 mm
£ 69.8225 - £ 69.8225 Request the lead time here
787.4 mm
812.8 mm
105.0 mm
12.7 mm
£ 135.7047 - £ 135.7047 Request the lead time here
1295.4 mm
1320.8 mm
105.0 mm
12.7 mm
£ 35.7759 - £ 35.7759 Request the lead time here
438.6 mm
457.2 mm
150.0 mm
9.3 mm
£ 46.2932 - £ 47.2429 Request the lead time here
495.3 mm
508.0 mm
105.0 mm
6.4 mm
£ 90.191 - £ 90.191 Request the lead time here
1041.4 mm
1066.8 mm
105.0 mm
12.7 mm
£ 60.0848 - £ 60.0848 Request the lead time here
635.0 mm
660.4 mm
105.0 mm
12.7 mm
£ 46.2932 - £ 47.2429 Request the lead time here
482.6 mm
508.0 mm
105.0 mm
12.7 mm
10256220 £ 25.7547 - £ 26.2791 Request the lead time here
393.7 mm
406.4 mm
200.0 mm
6.4 mm
£ 150.8428 - £ 150.8428 Request the lead time here
1371.6 mm
1422.4 mm
105.0 mm
25.4 mm
£ 65.712 - £ 65.712 Request the lead time here
685.8 mm
711.2 mm
105.0 mm
12.7 mm
  • of 3
Bevel Edge Protector Plug 457.2 mm PE

10242179

Price Range
£ 47.2429 - £ 46.2932

Stock Levels
Request the lead time here
Attributes
  • d
    457.2 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1193.8 mm PE

10242070

Price Range
£ 120.0988 - £ 120.0988

Stock Levels
Request the lead time here
Attributes
  • d
    1193.8 mm
  • H
    105.0 mm
  • OD
    1219.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1244.6 mm PE

10308431

Price Range
£ 128.1781 - £ 128.1781

Stock Levels
Request the lead time here
Attributes
  • d
    1244.6 mm
  • H
    105.0 mm
  • OD
    1270.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 584.2 mm PE

10241899

Price Range
£ 54.5001 - £ 54.5001

Stock Levels
Request the lead time here
Attributes
  • d
    584.2 mm
  • H
    105.0 mm
  • OD
    609.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 444.5 mm PE

10256213

Price Range
£ 35.7759 - £ 35.053

Stock Levels
Request the lead time here
Attributes
  • d
    444.5 mm
  • H
    200.0 mm
  • OD
    457.2 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 990.6 mm PE

10241981

Price Range
£ 84.4504 - £ 84.4504

Stock Levels
Request the lead time here
Attributes
  • d
    990.6 mm
  • H
    105.0 mm
  • OD
    1016.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1168.4 mm PE

10247143

Price Range
£ 120.0988 - £ 120.0988

Stock Levels
Request the lead time here
Attributes
  • d
    1168.4 mm
  • H
    105.0 mm
  • OD
    1219.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1346.2 mm PE

10242148

Price Range
£ 143.2737 - £ 143.2737

Stock Levels
Request the lead time here
Attributes
  • d
    1346.2 mm
  • H
    105.0 mm
  • OD
    1371.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 939.8 mm PE

10241974

Price Range
£ 82.4944 - £ 82.4944

Stock Levels
Request the lead time here
Attributes
  • d
    939.8 mm
  • H
    105.0 mm
  • OD
    965.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 381.0 mm PE

10242117

Price Range
£ 26.2791 - £ 25.7547

Stock Levels
Request the lead time here
Attributes
  • d
    381.0 mm
  • H
    105.0 mm
  • OD
    406.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 787.4 mm PE

10241943

Price Range
£ 69.8225 - £ 69.8225

Stock Levels
Request the lead time here
Attributes
  • d
    787.4 mm
  • H
    105.0 mm
  • OD
    812.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1295.4 mm PE

10242162

Price Range
£ 135.7047 - £ 135.7047

Stock Levels
Request the lead time here
Attributes
  • d
    1295.4 mm
  • H
    105.0 mm
  • OD
    1320.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 438.6 mm PE

10308424

Price Range
£ 35.7759 - £ 35.7759

Stock Levels
Request the lead time here
Attributes
  • d
    438.6 mm
  • H
    150.0 mm
  • OD
    457.2 mm
  • WT
    9.3 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 495.3 mm PE

10308615

Price Range
£ 47.2429 - £ 46.2932

Stock Levels
Request the lead time here
Attributes
  • d
    495.3 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1041.4 mm PE

10241998

Price Range
£ 90.191 - £ 90.191

Stock Levels
Request the lead time here
Attributes
  • d
    1041.4 mm
  • H
    105.0 mm
  • OD
    1066.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 635.0 mm PE

10241905

Price Range
£ 60.0848 - £ 60.0848

Stock Levels
Request the lead time here
Attributes
  • d
    635.0 mm
  • H
    105.0 mm
  • OD
    660.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 482.6 mm PE

10242124

Price Range
£ 47.2429 - £ 46.2932

Stock Levels
Request the lead time here
Attributes
  • d
    482.6 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 393.7 mm PE

10256220

Price Range
£ 26.2791 - £ 25.7547

Stock Levels
Request the lead time here
Attributes
  • d
    393.7 mm
  • H
    200.0 mm
  • OD
    406.4 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1371.6 mm PE

10256268

Price Range
£ 150.8428 - £ 150.8428

Stock Levels
Request the lead time here
Attributes
  • d
    1371.6 mm
  • H
    105.0 mm
  • OD
    1422.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 685.8 mm PE

10241912

Price Range
£ 65.712 - £ 65.712

Stock Levels
Request the lead time here
Attributes
  • d
    685.8 mm
  • H
    105.0 mm
  • OD
    711.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE