Menu Search

Pipe Bevel Edge Protectors and Plugs

In production

Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.

  • Essential to secure the pipe plug during handling, shipping, and storage.
  • Designed to fit firmly over the end of pipes ranging in size from 8" to 120"
  • Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Material: PE Series Code: SR1360

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability d OD H WT View
£ 84.4504 - £ 84.4504 Request the lead time here
990.6 mm
1016.0 mm
105.0 mm
12.7 mm
£ 99.4326 - £ 99.4326 Request the lead time here
1066.8 mm
1117.6 mm
105.0 mm
25.4 mm
£ 54.5001 - £ 54.5001 Request the lead time here
558.8 mm
609.6 mm
105.0 mm
25.4 mm
£ 35.7759 - £ 35.7759 Request the lead time here
406.4 mm
457.2 mm
55.0 mm
25.4 mm
£ 108.7735 - £ 108.7735 Request the lead time here
1143.0 mm
1168.4 mm
105.0 mm
12.7 mm
£ 60.0848 - £ 60.0848 Request the lead time here
609.6 mm
660.4 mm
105.0 mm
25.4 mm
£ 35.7759 - £ 35.7759 Request the lead time here
419.1 mm
457.2 mm
105.0 mm
19.1 mm
£ 67.8381 - £ 67.8381 Request the lead time here
736.6 mm
762.0 mm
105.0 mm
12.7 mm
41024 £ 35.053 - £ 35.7759 Request the lead time here
431.8 mm
457.2 mm
105.0 mm
12.7 mm
£ 90.191 - £ 90.191 Request the lead time here
1041.4 mm
1066.8 mm
105.0 mm
12.7 mm
£ 52.3598 - £ 52.3598 Request the lead time here
533.4 mm
558.8 mm
105.0 mm
12.7 mm
£ 69.8225 - £ 69.8225 Request the lead time here
762.0 mm
812.8 mm
110.0 mm
25.4 mm
£ 78.5681 - £ 78.5681 Request the lead time here
863.6 mm
914.4 mm
105.0 mm
25.4 mm
£ 143.2737 - £ 143.2737 Request the lead time here
1346.2 mm
1371.6 mm
105.0 mm
12.7 mm
£ 46.2932 - £ 47.2429 Request the lead time here
469.9 mm
508.0 mm
105.0 mm
19.1 mm
£ 82.4944 - £ 82.4944 Request the lead time here
914.4 mm
965.2 mm
200.0 mm
25.4 mm
£ 82.4944 - £ 82.4944 Request the lead time here
939.8 mm
965.2 mm
105.0 mm
12.7 mm
£ 67.8381 - £ 67.8381 Request the lead time here
711.2 mm
762.0 mm
105.0 mm
25.4 mm
£ 76.1868 - £ 76.1868 Request the lead time here
812.8 mm
863.6 mm
105.0 mm
25.4 mm
464623 £ 25.7547 - £ 26.2791 Request the lead time here
393.7 mm
406.4 mm
200.0 mm
6.4 mm
  • of 3
Bevel Edge Protector Plug 990.6 mm PE

41036

Price Range
£ 84.4504 - £ 84.4504

Stock Levels
Request the lead time here
Attributes
  • d
    990.6 mm
  • H
    105.0 mm
  • OD
    1016.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1066.8 mm PE

601321

Price Range
£ 99.4326 - £ 99.4326

Stock Levels
Request the lead time here
Attributes
  • d
    1066.8 mm
  • H
    105.0 mm
  • OD
    1117.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 558.8 mm PE

41045

Price Range
£ 54.5001 - £ 54.5001

Stock Levels
Request the lead time here
Attributes
  • d
    558.8 mm
  • H
    105.0 mm
  • OD
    609.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 406.4 mm PE

601482

Price Range
£ 35.7759 - £ 35.7759

Stock Levels
Request the lead time here
Attributes
  • d
    406.4 mm
  • H
    55.0 mm
  • OD
    457.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1143.0 mm PE

41039

Price Range
£ 108.7735 - £ 108.7735

Stock Levels
Request the lead time here
Attributes
  • d
    1143.0 mm
  • H
    105.0 mm
  • OD
    1168.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 609.6 mm PE

44115

Price Range
£ 60.0848 - £ 60.0848

Stock Levels
Request the lead time here
Attributes
  • d
    609.6 mm
  • H
    105.0 mm
  • OD
    660.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 419.1 mm PE

601258

Price Range
£ 35.7759 - £ 35.7759

Stock Levels
Request the lead time here
Attributes
  • d
    419.1 mm
  • H
    105.0 mm
  • OD
    457.2 mm
  • WT
    19.1 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 736.6 mm PE

41030

Price Range
£ 67.8381 - £ 67.8381

Stock Levels
Request the lead time here
Attributes
  • d
    736.6 mm
  • H
    105.0 mm
  • OD
    762.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 431.8 mm PE

41024

Price Range
£ 35.7759 - £ 35.053

Stock Levels
Request the lead time here
Attributes
  • d
    431.8 mm
  • H
    105.0 mm
  • OD
    457.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1041.4 mm PE

41037

Price Range
£ 90.191 - £ 90.191

Stock Levels
Request the lead time here
Attributes
  • d
    1041.4 mm
  • H
    105.0 mm
  • OD
    1066.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 533.4 mm PE

41026

Price Range
£ 52.3598 - £ 52.3598

Stock Levels
Request the lead time here
Attributes
  • d
    533.4 mm
  • H
    105.0 mm
  • OD
    558.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 762.0 mm PE

461082

Price Range
£ 69.8225 - £ 69.8225

Stock Levels
Request the lead time here
Attributes
  • d
    762.0 mm
  • H
    110.0 mm
  • OD
    812.8 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 863.6 mm PE

48215

Price Range
£ 78.5681 - £ 78.5681

Stock Levels
Request the lead time here
Attributes
  • d
    863.6 mm
  • H
    105.0 mm
  • OD
    914.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1346.2 mm PE

41125

Price Range
£ 143.2737 - £ 143.2737

Stock Levels
Request the lead time here
Attributes
  • d
    1346.2 mm
  • H
    105.0 mm
  • OD
    1371.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 469.9 mm PE

601257

Price Range
£ 47.2429 - £ 46.2932

Stock Levels
Request the lead time here
Attributes
  • d
    469.9 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    19.1 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 914.4 mm PE

464619

Price Range
£ 82.4944 - £ 82.4944

Stock Levels
Request the lead time here
Attributes
  • d
    914.4 mm
  • H
    200.0 mm
  • OD
    965.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 939.8 mm PE

41035

Price Range
£ 82.4944 - £ 82.4944

Stock Levels
Request the lead time here
Attributes
  • d
    939.8 mm
  • H
    105.0 mm
  • OD
    965.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 711.2 mm PE

41031

Price Range
£ 67.8381 - £ 67.8381

Stock Levels
Request the lead time here
Attributes
  • d
    711.2 mm
  • H
    105.0 mm
  • OD
    762.0 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 812.8 mm PE

44122

Price Range
£ 76.1868 - £ 76.1868

Stock Levels
Request the lead time here
Attributes
  • d
    812.8 mm
  • H
    105.0 mm
  • OD
    863.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 393.7 mm PE

464623

Price Range
£ 26.2791 - £ 25.7547

Stock Levels
Request the lead time here
Attributes
  • d
    393.7 mm
  • H
    200.0 mm
  • OD
    406.4 mm
  • WT
    6.4 mm
  • Plug Material
    PE