Quantity | Unit price |
---|---|
300 - 2999 | £ 0.1099 |
3000 - 14999 | £ 0.0785 |
15000 + | £ 0.0706 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 1.327 in |
---|---|
d | 33.7 mm |
H | 0.756 in |
H | 19.2 mm |
Nominal Pipe Size | 1" |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue