| Quantity | Unit price |
|---|---|
| 300 - 1499 | £ 0.2231 |
| 1500 + | £ 0.2008 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 63.5 mm |
|---|---|
| d | 2.5 in |
| H | 28.0 mm |
| H | 1.102 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue