Menu Search

Pipe Cap 139.7 mm LDPE - PCR Green

Essentra Part Number:

20748876

Manufacturer Part Number:

20748876

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
75 - 374 £ 0.876
375 + £ 0.7884
Standard pack: 75

Order in multiple of 75

Total price:

£ 65.70

75 x £ 0.876

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 139.7 mm
H 40.0 mm
Nominal Pipe Size 5"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us