Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Material: Nylon 6/6, PA Colour: Black, Natural, White, Grey Material Flammability Standard: UL94 V-2, Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Colour | d1 | Mount Style | W | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2012 - £ 0.2483 | Request the lead time here |
0.902 in
22.9 mm
|
Black
|
0.874 in
22.2 mm
|
Double Grip Inter-Locking
|
0.276 in
7.0 mm
|
2
|
||
| £ 0.1794 - £ 0.2216 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
0.665 in
16.9 mm
|
Double Grip Inter-Locking
|
0.28 in
7.1 mm
|
2
|
||
| £ 0.9016 - £ 1.1131 | Request the lead time here |
3.169 in
80.5 mm
|
Black
|
2.941 in
74.7 mm
|
Double Grip Inter-Locking
|
0.37 in
9.4 mm
|
2
|
||
| 10221648 | £ 0.4624 - £ 0.5709 | Request the lead time here |
1.819 in
46.2 mm
|
Black
|
1.701 in
43.2 mm
|
Double Grip Inter-Locking
|
0.35 in
8.9 mm
|
2
|
|
| £ 0.8894 - £ 1.0981 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
3.146 in
79.9 mm
|
Double Grip Inter-Locking
|
0.354 in
9.0 mm
|
2
|
||
| £ 0.485 - £ 0.5988 | Request the lead time here |
1.492 in
37.9 mm
|
Black
|
1.35 in
34.3 mm
|
Double Grip Inter-Locking
|
0.35 in
8.9 mm
|
2
|
||
| £ 1.0772 - £ 1.3298 | Request the lead time here |
2.969 in
75.4 mm
|
Black
|
2.756 in
70.0 mm
|
Double Grip Inter-Locking
|
0.358 in
9.1 mm
|
2
|
||
| £ 0.1713 - £ 0.2116 | Request the lead time here |
0.791 in
20.1 mm
|
Natural
|
0.728 in
18.5 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
2
|
||
| £ 0.4107 - £ 0.507 | Request the lead time here |
1.268 in
32.2 mm
|
Black
|
1.134 in
28.8 mm
|
Double Grip Inter-Locking
|
0.354 in
9.0 mm
|
2
|
||
| £ 0.1931 - £ 0.2384 | Request the lead time here |
0.811 in
20.6 mm
|
Black
|
0.713 in
18.1 mm
|
Double Grip Inter-Locking
|
0.28 in
7.1 mm
|
2
|
||
| £ 0.1335 - £ 0.1648 | Request the lead time here |
0.291 in
7.4 mm
|
Natural
|
0.244 in
6.2 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
2
|
||
| £ 0.1716 - £ 0.2118 | Request the lead time here |
0.673 in
17.1 mm
|
Black
|
0.594 in
15.1 mm
|
Double Grip Inter-Locking
|
0.283 in
7.2 mm
|
2
|
||
| £ 0.1939 - £ 0.2394 | Request the lead time here |
0.906 in
23.0 mm
|
Black
|
0.799 in
20.3 mm
|
Double Grip Inter-Locking
|
0.252 in
6.4 mm
|
2
|
||
| £ 0.1122 - £ 0.1385 | Request the lead time here |
0.406 in
10.3 mm
|
Black
|
0.362 in
9.2 mm
|
Double Grip Inter-Locking
|
0.177 in
4.5 mm
|
2
|
||
| £ 0.1309 - £ 0.1616 | Request the lead time here |
0.35 in
8.9 mm
|
Natural
|
0.299 in
7.6 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
2
|
||
| £ 0.4472 - £ 0.5521 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
1.87 in
47.5 mm
|
Interlocking Design
|
0.406 in
10.3 mm
|
2
|
||
| £ 0.4099 - £ 0.5061 | Request the lead time here |
1.811 in
46.0 mm
|
Natural
|
1.594 in
40.5 mm
|
Interlocking Design
|
0.343 in
8.7 mm
|
2
|
||
| £ 0.4835 - £ 0.5969 | Request the lead time here |
2.717 in
69.0 mm
|
Black
|
2.559 in
65.0 mm
|
Double Grip Inter-Locking
|
0.374 in
9.5 mm
|
2
|
||
| £ 1.0782 - £ 1.3311 | Request the lead time here |
4.402 in
111.8 mm
|
Black
|
4.146 in
105.3 mm
|
Double Grip Inter-Locking
|
0.343 in
8.7 mm
|
2
|
||
| £ 0.242 - £ 0.2988 | 4749 In stock |
1.161 in
29.5 mm
|
Black
|
1.043 in
26.5 mm
|
Double Grip Inter-Locking
|
0.319 in
8.1 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue