Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Series Code :SR1962
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Rivet Head Shape | Head Height | Hole Diameter | Head Diameter | Style | Panel Thickness Range | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.2452 - £ 0.2551 | 9000 In stock |
Truss
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
3
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Cross Recess Drive
|
||
£ 0.4209 - £ 0.4294 | Request the lead time here |
Round
|
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
3
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Cross Recess Drive
|
||
£ 0.2381 - £ 0.248 | 53944 In stock |
Truss
|
0.059 in
1.5 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
3
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Cross Recess Drive
|
||
£ 0.2083 - £ 0.2168 | 40475 In stock |
Truss
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
3
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Cross Recess Drive
|
||
£ 0.2268 - £ 0.2352 | Request the lead time here |
Truss
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
3
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Cross Recess Drive
|
||
£ 0.2636 - £ 0.2749 | 2000 In stock |
Truss
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
3
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Cross Recess Drive
|
||
£ 0.1885 - £ 0.197 | 120475 In stock |
Truss
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
3
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Cross Recess Drive
|
||
£ 0.2097 - £ 0.2182 | Request the lead time here |
Truss
|
0.055 in
1.4 mm
|
0.417 in
10.6 mm
|
0.846 in
21.5 mm
|
5
|
0.197 - 0.551 in
5.0 - 14.0 mm
|
Cross Recess Drive
|
||
£ 0.1885 - £ 0.197 | 20250 In stock |
Truss
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
3
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Cross Recess Drive
|
||
551659 | £ 0.2211 - £ 0.2296 | Request the lead time here |
Truss
|
0.055 in
1.4 mm
|
0.386 in
9.8 mm
|
0.65 in
16.5 mm
|
7
|
0.157 - 0.413 in
4.0 - 10.5 mm
|
Cross Recess Drive
|
|
£ 0.2452 - £ 0.2551 | 9650 In stock |
Truss
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
3
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Cross Recess Drive
|
||
£ 0.2849 - £ 0.2976 | 11650 In stock |
Truss
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
4
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Cross Recess Drive
|
||
£ 0.2083 - £ 0.2168 | 88150 In stock |
Truss
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
3
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Cross Recess Drive
|
||
£ 0.2268 - £ 0.2352 | 38500 In stock |
Truss
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
3
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Cross Recess Drive
|
||
£ 0.7498 - £ 0.7654 | Request the lead time here |
Truss
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
3
|
0.126 - 0.173 in
3.2 - 4.4 mm
|
Cross Recess Drive
|
||
£ 0.1214 - £ 0.1265 | Request the lead time here |
Mushroom
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
5
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
Cross Recess Drive
|
||
£ 0.5159 - £ 0.5159 | Request the lead time here |
Round
|
0.154 in
3.9 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
3
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Cross Recess Drive
|
||
£ 0.1281 - £ 0.1333 | 8005 In stock |
Truss
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
4
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Cross Recess Drive
|
||
£ 0.4767 - £ 0.5885 | Request the lead time here |
Mushroom
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
||
£ 0.4557 - £ 0.5626 | Request the lead time here |
Mushroom
|
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue