Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Pozidriv Screw Caps are designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look. They offer a simple and quick installation by push-in.
These screw caps are designed to fit snugly over the screw head, providing a secure and tight seal that prevents dust, dirt, and other debris from entering the assembly. They also protect the screw head from damage and corrosion. Ideal for use in applications such as furniture, appliances and electrical.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Pozidrive no | Colour | d1 | H | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0299 - £ 0.0299 | Request the lead time here |
0.472 in
12.0 mm
|
no. 2
|
Ochre Brown
|
0.374 in
9.5 mm
|
0.161 in
4.1 mm
|
||
| £ 0.0382 - £ 0.0382 | Request the lead time here |
0.512 in
13.0 mm
|
no. 3
|
Grey
|
0.394 in
10.0 mm
|
0.177 in
4.5 mm
|
||
| £ 0.0287 - £ 0.0299 | 23744 In stock |
0.472 in
12.0 mm
|
no. 2
|
Grey
|
0.374 in
9.5 mm
|
0.161 in
4.1 mm
|
||
| Request the lead time here |
0.512 in
13.0 mm
|
no. 3
|
Clay Brown
|
0.394 in
10.0 mm
|
0.177 in
4.5 mm
|
|||
| £ 0.0299 - £ 0.0299 | 36103 In stock |
0.472 in
12.0 mm
|
no. 2
|
Brown
|
0.374 in
9.5 mm
|
0.161 in
4.1 mm
|
||
| £ 0.0365 - £ 0.0365 | Request the lead time here |
0.512 in
13.0 mm
|
no. 3
|
Black
|
0.394 in
10.0 mm
|
0.177 in
4.5 mm
|
||
| £ 0.0365 - £ 0.0365 | 20671 In stock |
0.512 in
13.0 mm
|
no. 3
|
White
|
0.394 in
10.0 mm
|
0.177 in
4.5 mm
|
||
| £ 0.0299 - £ 0.0299 | Request the lead time here |
0.512 in
13.0 mm
|
no. 3
|
Ochre Brown
|
0.394 in
10.0 mm
|
0.177 in
4.5 mm
|
||
| £ 0.0303 - £ 0.0303 | 92884 In stock |
0.512 in
13.0 mm
|
no. 3
|
Chocolate Brown
|
0.394 in
10.0 mm
|
0.177 in
4.5 mm
|
||
| £ 0.0299 - £ 0.0299 | Request the lead time here |
0.472 in
12.0 mm
|
no. 2
|
Brown
|
0.374 in
9.5 mm
|
0.161 in
4.1 mm
|
||
| £ 0.0307 - £ 0.0307 | 16484 In stock |
0.472 in
12.0 mm
|
no. 2
|
White
|
0.374 in
9.5 mm
|
0.161 in
4.1 mm
|
||
| £ 0.0299 - £ 0.0299 | 3000 In stock |
0.472 in
12.0 mm
|
no. 2
|
Black
|
0.374 in
9.5 mm
|
0.161 in
4.1 mm