Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Mounting Hole Distance | Handle Material | Mount Type | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10252734 | £ 6.9737 - £ 25.3542 | Request the lead time here |
M6 x 13
|
5.512 in
140.0 mm
|
4.134 in
105.0 mm
|
|
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
|
| £ 4.2381 - £ 14.5109 | 1764 In stock |
|
6.142 in
156.0 mm
|
5.197 in
132.0 mm
|
|
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
| £ 4.4082 - £ 14.6969 | 2075 In stock |
M6 x 9
|
5.236 in
133.0 mm
|
4.606 in
117.0 mm
|
|
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.2217 - £ 0.2737 | 10500 In stock |
Non Threaded
|
5.906 in
150.0 mm
|
5.906 in
150.0 mm
|
HDPE
|
Clip In
|
0.453 in
11.5 mm
|
1.063 in
27.0 mm
|
||
| 10252574 | £ 4.153 - £ 14.192 | 5678 In stock |
M5 x 9
|
5.236 in
133.0 mm
|
4.331 in
110.0 mm
|
|
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
|
| 10252581 | £ 4.153 - £ 14.192 | 4196 In stock |
M6 x 9
|
5.236 in
133.0 mm
|
4.331 in
110.0 mm
|
|
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
|
| 10252659 | £ 5.0602 - £ 17.3812 | 5276 In stock |
M8 x 9
|
6.142 in
156.0 mm
|
5.197 in
132.0 mm
|
|
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
|
| £ 7.7108 - £ 25.3542 | Request the lead time here |
M8 x 9
|
5.512 in
140.0 mm
|
4.724 in
120.0 mm
|
|
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
| 10252611 | £ 4.4082 - £ 14.6969 | 2055 In stock |
M8 x 9
|
5.236 in
133.0 mm
|
4.606 in
117.0 mm
|
|
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
|
| £ 7.7108 - £ 25.3542 | Request the lead time here |
M6 x 9
|
5.512 in
140.0 mm
|
4.724 in
120.0 mm
|
|
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
| 10252666 | £ 6.9737 - £ 23.9191 | 3045 In stock |
M8 x 9
|
8.031 in
204.0 mm
|
7.047 in
179.0 mm
|
|
|
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
|
| 10252550 | £ 3.742 - £ 12.8366 | 5514 In stock |
M5 x 9
|
4.764 in
121.0 mm
|
4.134 in
105.0 mm
|
|
|
1.024 in
26.0 mm
|
1.457 in
37.0 mm
|
|
| £ 4.5357 - £ 15.6005 | 4166 In stock |
M8 x 9
|
5.472 in
139.0 mm
|
4.606 in
117.0 mm
|
|
|
1.024 in
26.0 mm
|
1.614 in
41.0 mm
|
||
| 10252567 | £ 3.742 - £ 12.8366 | Request the lead time here |
M6 x 9
|
4.764 in
121.0 mm
|
4.134 in
105.0 mm
|
|
|
1.024 in
26.0 mm
|
1.457 in
37.0 mm
|
|
| £ 7.5974 - £ 25.3542 | Request the lead time here |
M8 x 15
|
5.512 in
140.0 mm
|
4.606 in
117.0 mm
|
|
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
| £ 5.7831 - £ 19.7997 | 991 In stock |
|
8.031 in
204.0 mm
|
7.047 in
179.0 mm
|
|
|
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
||
| £ 4.2381 - £ 14.5109 | Request the lead time here |
|
6.142 in
156.0 mm
|
5.197 in
132.0 mm
|
|
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
| 10252673 | £ 2.9199 - £ 9.9928 | 2680 In stock |
|
4.409 in
112.0 mm
|
3.681 in
93.5 mm
|
|
|
0.827 in
21.0 mm
|
1.417 in
36.0 mm
|
|
| £ 0.1413 - £ 0.3109 | Request the lead time here |
Non Threaded
|
6.22 in
158.0 mm
|
0.945 in
24.0 mm
|
LDPE
|
Clip In
|
0.945 in
24.0 mm
|
0.945 in
24.0 mm
|
||
| 10252680 | £ 3.1467 - £ 10.7636 | 1930 In stock |
|
5.472 in
139.0 mm
|
4.606 in
117.0 mm
|
|
|
1.024 in
26.0 mm
|
1.614 in
41.0 mm