Menu Search

Pull Handles - Bridge Shape Plastic

In stock

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Mounting Hole Distance Handle Material Mount Type Overall Width Overall Height View
10252734 £ 6.9737 - £ 25.3542 Request the lead time here
M6 x 13
140.0 mm
105.0 mm
30.0 mm
48.0 mm
£ 4.2381 - £ 14.5109 Request the lead time here
156.0 mm
132.0 mm
27.0 mm
45.0 mm
£ 5.0602 - £ 17.3812 3222 In stock
M6 x 9
156.0 mm
132.0 mm
27.0 mm
45.0 mm
10252550 £ 3.742 - £ 12.8366 5514 In stock
M5 x 9
121.0 mm
105.0 mm
26.0 mm
37.0 mm
£ 4.4082 - £ 14.6969 2075 In stock
M6 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
10394984 £ 0.2225 - £ 0.4863 Request the lead time here
Non Threaded
160.0 mm
160.0 mm
LDPE
Clip In
16.0 mm
26.0 mm
£ 0.2217 - £ 0.2737 10500 In stock
Non Threaded
150.0 mm
150.0 mm
HDPE
Clip In
11.5 mm
27.0 mm
£ 4.3231 - £ 14.883 540 In stock
M6 x 9
112.0 mm
93.5 mm
21.0 mm
36.0 mm
10252598 £ 4.4082 - £ 14.6969 Request the lead time here
M5 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
£ 7.5974 - £ 25.3542 Request the lead time here
M8 x 15
140.0 mm
117.0 mm
30.0 mm
48.0 mm
£ 7.5123 - £ 25.3542 Request the lead time here
M6 x 9
140.0 mm
110.0 mm
30.0 mm
48.0 mm
£ 0.1416 - £ 0.3109 Request the lead time here
Non Threaded
158.0 mm
24.0 mm
LDPE
Clip In
24.0 mm
24.0 mm
10252567 £ 3.742 - £ 12.8366 Request the lead time here
M6 x 9
121.0 mm
105.0 mm
26.0 mm
37.0 mm
10252659 £ 5.0602 - £ 17.3812 5276 In stock
M8 x 9
156.0 mm
132.0 mm
27.0 mm
45.0 mm
£ 5.7831 - £ 19.7997 991 In stock
204.0 mm
179.0 mm
28.0 mm
50.0 mm
£ 7.895 - £ 25.7795 110 In stock
M10 x 16
160.0 mm
132.0 mm
36.0 mm
56.0 mm
£ 4.2381 - £ 14.5109 1764 In stock
156.0 mm
132.0 mm
27.0 mm
45.0 mm
£ 3.1467 - £ 10.7636 Request the lead time here
139.0 mm
117.0 mm
26.0 mm
41.0 mm
10252680 £ 3.1467 - £ 10.7636 1930 In stock
139.0 mm
117.0 mm
26.0 mm
41.0 mm
10252673 £ 2.9199 - £ 9.9928 2680 In stock
112.0 mm
93.5 mm
21.0 mm
36.0 mm
  • of 2
Handle Grip 105.0 mm M6 x 13

10252734

Price Range
£ 25.3542 - £ 6.9737

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6 x 13
  • Colour
    Black
Handle Grip 132.0 mm

10252710

Price Range
£ 14.5109 - £ 4.2381

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 132.0 mm M6 x 9

10252642

Price Range
£ 17.3812 - £ 5.0602

Stock Levels
3222 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 105.0 mm M5 x 9

10252550

Price Range
£ 12.8366 - £ 3.742

Stock Levels
5514 In stock
Attributes
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Handle Grip 117.0 mm M6 x 9

10252604

Price Range
£ 14.6969 - £ 4.4082

Stock Levels
2075 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Packaging Handles 160.0 mm Non Threaded LDPE Black

10394984

Price Range
£ 0.4863 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    160.0 mm
  • Overall Height
    26.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Black
Packaging Handles 150.0 mm Non Threaded HDPE Yellow

10126530

Price Range
£ 0.2737 - £ 0.2217

Stock Levels
10500 In stock
Attributes
  • Mounting Hole Distance
    150.0 mm
  • Overall Height
    27.0 mm
  • Overall Length
    150.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Yellow
Handle Grip 93.5 mm M6 x 9

10252628

Price Range
£ 14.883 - £ 4.3231

Stock Levels
540 In stock
Attributes
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    112.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 117.0 mm M5 x 9

10252598

Price Range
£ 14.6969 - £ 4.4082

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Handle Grip 117.0 mm M8 x 15

10252758

Price Range
£ 25.3542 - £ 7.5974

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M8 x 15
  • Colour
    Black
Handle Grip 110.0 mm M6 x 9

10252741

Price Range
£ 25.3542 - £ 7.5123

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Packaging Handles 24.0 mm Non Threaded LDPE Black

10394960

Price Range
£ 0.3109 - £ 0.1416

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    24.0 mm
  • Overall Height
    24.0 mm
  • Overall Length
    158.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Black
Handle Grip 105.0 mm M6 x 9

10252567

Price Range
£ 12.8366 - £ 3.742

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 132.0 mm M8 x 9

10252659

Price Range
£ 17.3812 - £ 5.0602

Stock Levels
5276 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 179.0 mm

10252727

Price Range
£ 19.7997 - £ 5.7831

Stock Levels
991 In stock
Attributes
  • Mounting Hole Distance
    179.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 132.0 mm M10 x 16

10252796

Price Range
£ 25.7795 - £ 7.895

Stock Levels
110 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    M10 x 16
  • Colour
    Black
Handle Grip 132.0 mm

10252703

Price Range
£ 14.5109 - £ 4.2381

Stock Levels
1764 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 117.0 mm

10252697

Price Range
£ 10.7636 - £ 3.1467

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 117.0 mm

10252680

Price Range
£ 10.7636 - £ 3.1467

Stock Levels
1930 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 93.5 mm

10252673

Price Range
£ 9.9928 - £ 2.9199

Stock Levels
2680 In stock
Attributes
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    112.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790