Menu Search

Pull Handles - Through Hole Angled Right Angle

In stock

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Handle Material Mount Type Overall Height View
£ 32.7709 - £ 33.4513 20 In stock
350.0 mm
Aluminium
Threaded
66.0 mm
£ 692.1865 - £ 692.1865 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
£ 33.797 - £ 34.4884 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
£ 31.7642 - £ 32.4141 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
£ 38.469 - £ 39.2628 2 In stock
500.0 mm
Aluminium
Threaded
66.0 mm
£ 644.5887 - £ 644.5887 13 In stock
300.0 mm
Aluminium
Threaded
66.0 mm
£ 34.4331 - £ 35.1384 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
£ 31.6512 - £ 32.3032 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
£ 29.44 - £ 30.0353 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
£ 33.6639 - £ 34.3443 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
£ 36.9807 - £ 37.7461 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
£ 30.4038 - £ 31.0275 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
£ 24.0736 - £ 26.7484 Request the lead time here
933.0 mm
Stainless Steel
Threaded Female
80.0 mm
£ 4.6487 - £ 7.2314 36 In stock
432.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
£ 9.1603 - £ 10.1782 Request the lead time here
832.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
£ 18.5764 - £ 20.6405 Request the lead time here
633.0 mm
Stainless Steel
Threaded Female
80.0 mm
£ 20.4499 - £ 22.7221 Request the lead time here
733.0 mm
Stainless Steel
Threaded Female
80.0 mm
£ 11.3871 - £ 12.6523 Request the lead time here
1032.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
£ 49.8672 - £ 49.8672 Request the lead time here
1033.0 mm
Stainless Steel
Threaded Female
80.0 mm
£ 28.4653 - £ 28.4653 Request the lead time here
433.0 mm
Stainless Steel
Threaded Female
80.0 mm
  • of 2
Pull Handle 350.0 mm M8 Aluminium Natural

10193914

Price Range
£ 33.4513 - £ 32.7709

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Black

10193877

Price Range
£ 692.1865 - £ 692.1865

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Tubular Handle 28.0 mm 350.0 mm Threaded M8 Aluminium Black

10632741

Price Range
£ 34.4884 - £ 33.797

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
Tubular Handle 28.0 mm 250.0 mm Threaded M8 Aluminium Black

10632758

Price Range
£ 32.4141 - £ 31.7642

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
Pull Handle 500.0 mm M8 Aluminium Black

10193983

Price Range
£ 39.2628 - £ 38.469

Stock Levels
2 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 300.0 mm M8 Aluminium Natural

10193860

Price Range
£ 644.5887 - £ 644.5887

Stock Levels
13 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Tubular Handle 28.0 mm 400.0 mm Threaded M8 Aluminium Black

10640517

Price Range
£ 35.1384 - £ 34.4331

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
Pull Handle 66.0 mm Threaded Black

10193808

Price Range
£ 32.3032 - £ 31.6512

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 66.0 mm Threaded Natural

10193792

Price Range
£ 30.0353 - £ 29.44

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 400.0 mm M8 Aluminium Natural

10193945

Price Range
£ 34.3443 - £ 33.6639

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 500.0 mm M8 Aluminium Natural

10193976

Price Range
£ 37.7461 - £ 36.9807

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle 250.0 mm M8 Aluminium Natural

10193839

Price Range
£ 31.0275 - £ 30.4038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075866

Price Range
£ 26.7484 - £ 24.0736

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    900.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    933.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 400.0 mm Steel

20074517

Price Range
£ 7.2314 - £ 4.6487

Stock Levels
36 In stock
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    432.0 mm
  • Thread Length
    400.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 800.0 mm Steel

20074555

Price Range
£ 10.1782 - £ 9.1603

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    832.0 mm
  • Thread Length
    800.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075842

Price Range
£ 20.6405 - £ 18.5764

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    600.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    633.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075859

Price Range
£ 22.7221 - £ 20.4499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    700.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    733.0 mm
Pull Handle Assemblies 8.5 mm Through Hole 1000.0 mm Steel

20074494

Price Range
£ 12.6523 - £ 11.3871

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    1032.0 mm
  • Thread Length
    1000.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075804

Price Range
£ 49.8672 - £ 49.8672

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    1000.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    1033.0 mm
Pull Handle Assemblies 8.5 mm 11.0 mm Stainless Steel

20075828

Price Range
£ 28.4653 - £ 28.4653

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    433.0 mm