Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2494 - £ 0.2737 | 11700 In stock |
0.469 in
11.9 mm
|
Red
|
PVC
|
2
|
||
| 10112083 | £ 0.3642 - £ 0.7649 | 60750 In stock |
0.74 in
18.8 mm
|
Black
|
PVC
|
2
|
|
| £ 0.2296 - £ 0.3003 | 6000 In stock |
0.425 in
10.8 mm
|
Red
|
PVC
|
2
|
||
| £ 0.3075 - £ 0.3827 | 4800 In stock |
0.626 in
15.9 mm
|
Red
|
PVC
|
2
|
||
| £ 0.074 - £ 0.1371 | 6000 In stock |
0.437 in
11.1 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2211 - £ 0.5846 | Request the lead time here |
0.74 in
18.8 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2338 - £ 0.6883 | 23850 In stock |
0.685 in
17.4 mm
|
Red
|
PVC
|
2
|
||
| £ 0.123 - £ 0.3003 | 12500 In stock |
0.425 in
10.8 mm
|
Red
|
PVC
|
2
|
||
| 10019993 | £ 0.1488 - £ 0.3295 | 30000 In stock |
0.52 in
13.2 mm
|
Black
|
PVC
|
2
|
|
| £ 0.1431 - £ 0.2843 | 500 In stock |
0.295 in
7.5 mm
|
Red
|
PVC
|
2
|
||
| £ 0.1271 - £ 0.3189 | 7500 In stock |
0.437 in
11.1 mm
|
Red
|
PVC
|
2
|
||
| £ 0.1587 - £ 0.3534 | 4500 In stock |
0.343 in
8.7 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2352 - £ 0.3269 | Request the lead time here |
0.787 in
20.0 mm
|
Red
|
PVC
|
2
|
||
| 10020685 | £ 0.1107 - £ 0.1998 | 32500 In stock |
0.382 in
9.7 mm
|
Red
|
PVC
|
2
|
|
| £ 0.2721 - £ 0.4172 | 4500 In stock |
0.52 in
13.2 mm
|
Red
|
PVC
|
2
|
||
| £ 0.1545 - £ 0.3244 | 500 In stock |
0.303 in
7.7 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2934 - £ 0.5793 | 1600 In stock |
0.602 in
15.3 mm
|
Red
|
PVC
|
2
|
||
| £ 0.1488 - £ 0.2439 | 15250 In stock |
0.469 in
11.9 mm
|
Black
|
PVC
|
2
|
||
| £ 0.2763 - £ 0.5315 | Request the lead time here |
0.563 in
14.3 mm
|
Red
|
PVC
|
2
|
||
| £ 1.2756 - £ 1.5494 | 455 In stock |
1.752 in
44.5 mm
|
Black
|
PVC
|
2