Push-in Cable Blanking Plugs protect against sharp edges and provide waterproof protection for spare apertures. IP97-compliant. Accommodates typical Metric and PG sizes. A quick solution that creates a clean finish.
Material: Silicone Colour: Black Series Code: SR6275
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | d1 | L1 | d2 | L2 | Cable Gland Size | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.8462 - £ 0.8462 | Request the lead time here |
1.744 in
44.3 mm
|
0.898 in
22.8 mm
|
0.039 in
1.0 mm
|
0.898 in
22.8 mm
|
0.079 in
2.0 mm
|
|
||
| 10304815 | £ 0.4649 - £ 0.4649 | Request the lead time here |
1.539 in
39.1 mm
|
0.74 in
18.8 mm
|
0.039 in
1.0 mm
|
0.815 in
20.7 mm
|
0.079 in
2.0 mm
|
|
|
| 10304846 | £ 1.6725 - £ 1.7717 | Request the lead time here |
2.205 in
56.0 mm
|
1.268 in
32.2 mm
|
0.079 in
2.0 mm
|
1.394 in
35.4 mm
|
0.039 in
1.0 mm
|
|
|
| £ 1.2119 - £ 1.2884 | Request the lead time here |
1.969 in
50.0 mm
|
0.992 in
25.2 mm
|
0.039 in
1.0 mm
|
1.394 in
35.4 mm
|
0.079 in
2.0 mm
|
|
||
| 10104644 | £ 0.1757 - £ 0.4119 | Request the lead time here |
1.134 in
28.8 mm
|
0.48 in
12.2 mm
|
0.039 in
1.0 mm
|
0.492 in
12.5 mm
|
0.079 in
2.0 mm
|
|
|
| £ 0.36 - £ 0.36 | Request the lead time here |
1.252 in
31.8 mm
|
0.606 in
15.4 mm
|
0.039 in
1.0 mm
|
0.638 in
16.2 mm
|
0.079 in
2.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue