Quantity | Unit price |
---|---|
100 - 499 | £ 0.5432 |
500 + | £ 0.4889 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 40.0 mm |
---|---|
d | 1.575 in |
D | 56.5 mm |
D | 2.224 in |
h | 30.0 mm |
h | 1.181 in |
H | 32.0 mm |
H | 1.26 in |
DIN | DN 50 |
Nominal Pipe Size | 2" |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue