Quantity | Unit price |
---|---|
16 - 79 | £ 2.9928 |
80 + | £ 2.6935 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 7.323 in |
---|---|
d | 186.0 mm |
D | 8.268 in |
D | 210.0 mm |
h | 1.969 in |
h | 50.0 mm |
H | 2.047 in |
H | 52.0 mm |
DIN | DN 200 |
Nominal Pipe Size | 8" |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue