Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0888 - £ 0.0987 | 4000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.1115 - £ 0.116 | 6000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.752 in
19.1 mm
|
||
| 10000571 | £ 0.1433 - £ 0.1592 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.626 in
15.9 mm
|
|
| 10000601 | £ 0.0864 - £ 0.096 | 11000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.189 in
4.8 mm
|
|
| £ 0.1083 - £ 0.1204 | 2000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
0.374 in
9.5 mm
|
||
| £ 0.1091 - £ 0.1212 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.115 - £ 0.1278 | 24000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.119 - £ 0.124 | 6041 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.874 in
22.2 mm
|
||
| 10000298 | £ 0.1341 - £ 0.149 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.752 in
19.1 mm
|
|
| £ 0.0993 - £ 0.1103 | 4910 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.5 in
12.7 mm
|
||
| 10000304 | £ 0.1403 - £ 0.1559 | 3000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.874 in
22.2 mm
|
|
| £ 0.0869 - £ 0.0965 | 46000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.1173 - £ 0.1304 | 9000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.0939 - £ 0.1044 | 3000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.374 in
9.5 mm
|
||
| 10000625 | £ 0.1428 - £ 0.1587 | 9930 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.374 in
9.5 mm
|
|
| £ 0.1071 - £ 0.119 | 2000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
0.626 in
15.9 mm
|
||
| £ 0.1214 - £ 0.1349 | 40000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.1463 - £ 0.1625 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
0.5 in
12.7 mm