Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE, LDPE - PIR Colour: Natural, Black, White Series Code: SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0727 - £ 0.0727 | 1998 In stock |
0.433 in
11.0 mm
|
Domed
|
0.236 in
6.0 mm
|
White
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
3
|
||
| £ 0.5301 - £ 0.5528 | 500 In stock |
2.008 in
51.0 mm
|
|
0.63 in
16.0 mm
|
Natural
|
|
1.783 in
45.3 mm
|
3
|
||
| £ 0.0638 - £ 0.0708 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.276 in
7.0 mm
|
Natural
|
|
0.083 in
2.1 mm
|
2
|
||
| £ 0.0727 - £ 0.0727 | Request the lead time here |
0.472 in
12.0 mm
|
Domed
|
0.276 in
7.0 mm
|
Black
|
|
0.236 in
6.0 mm
|
3
|
||
| £ 0.0995 - £ 0.1016 | Request the lead time here |
0.591 in
15.0 mm
|
Domed
|
0.256 in
6.5 mm
|
Black
|
|
0.283 in
7.2 mm
|
3
|
||
| £ 0.0727 - £ 0.0727 | 900 In stock |
0.591 in
15.0 mm
|
Domed
|
0.295 in
7.5 mm
|
Black
|
|
0.213 in
5.4 mm
|
3
|
||
| £ 0.0995 - £ 0.1016 | Request the lead time here |
0.728 in
18.5 mm
|
Domed
|
0.354 in
9.0 mm
|
Black
|
0.461 in
11.7 mm
|
0.587 in
14.9 mm
|
4
|
||
| £ 0.0995 - £ 0.1016 | Request the lead time here |
0.472 in
12.0 mm
|
Domed
|
0.256 in
6.5 mm
|
White
|
|
0.283 in
7.2 mm
|
4
|
||
| £ 0.0727 - £ 0.0727 | Request the lead time here |
0.276 in
7.0 mm
|
Domed
|
0.197 in
5.0 mm
|
White
|
0.244 in
6.2 mm
|
0.181 in
4.6 mm
|
7
|
||
| £ 0.0995 - £ 0.1016 | 17000 In stock |
0.472 in
12.0 mm
|
Domed
|
0.315 in
8.0 mm
|
White
|
0.382 in
9.7 mm
|
0.335 in
8.5 mm
|
4
|
||
| £ 0.0995 - £ 0.1016 | 664 In stock |
0.591 in
15.0 mm
|
Domed
|
0.354 in
9.0 mm
|
White
|
0.453 in
11.5 mm
|
0.394 in
10.0 mm
|
4
|
||
| £ 0.0727 - £ 0.0727 | 264000 In stock |
0.433 in
11.0 mm
|
Domed
|
0.256 in
6.5 mm
|
Black
|
0.331 in
8.4 mm
|
0.283 in
7.2 mm
|
4
|
||
| £ 0.3883 - £ 0.4039 | Request the lead time here |
1.614 in
41.0 mm
|
Domed
|
0.472 in
12.0 mm
|
Natural
|
0.583 in
14.8 mm
|
1.319 in
33.5 mm
|
2
|
||
| £ 0.4578 - £ 0.4762 | Request the lead time here |
2.362 in
60.0 mm
|
Domed
|
0.551 in
14.0 mm
|
Natural
|
0.689 in
17.5 mm
|
2.067 in
52.5 mm
|
2
|
||
| £ 0.1315 - £ 0.1461 | 19225 In stock |
0.992 in
25.2 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.807 in
20.5 mm
|
3
|
||
| £ 0.0931 - £ 0.0949 | Request the lead time here |
0.433 in
11.0 mm
|
|
0.256 in
6.5 mm
|
Natural
|
0.331 in
8.4 mm
|
0.283 in
7.2 mm
|
2
|
||
| £ 0.1132 - £ 0.1892 | 5600 In stock |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.882 in
22.4 mm
|
1
|
||
| £ 0.1686 - £ 0.4651 | 8000 In stock |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.319 in
33.5 mm
|
1
|
||
| 12804 | £ 0.1601 - £ 0.4092 | Request the lead time here |
1.417 in
36.0 mm
|
|
0.394 in
10.0 mm
|
Natural
|
0.492 in
12.5 mm
|
1.252 in
31.8 mm
|
1
|
|
| 12799 | £ 0.1212 - £ 0.1956 | 6000 In stock |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.969 in
24.6 mm
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue