Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE, LDPE - PIR Colour: Natural, Black, White Series Code: SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2806 - £ 0.2934 | 100 In stock |
1.24 in
31.5 mm
|
Domed
|
0.236 in
6.0 mm
|
Natural
|
|
0.976 in
24.8 mm
|
4
|
||
| 12794 | £ 0.1107 - £ 0.1892 | 7600 In stock |
0.984 in
25.0 mm
|
|
0.315 in
8.0 mm
|
Natural
|
0.413 in
10.5 mm
|
0.854 in
21.7 mm
|
1
|
|
| 12804 | £ 0.1601 - £ 0.4092 | Request the lead time here |
1.417 in
36.0 mm
|
|
0.394 in
10.0 mm
|
Natural
|
0.492 in
12.5 mm
|
1.252 in
31.8 mm
|
1
|
|
| £ 0.068 - £ 0.068 | Request the lead time here |
0.472 in
12.0 mm
|
Domed
|
0.295 in
7.5 mm
|
Natural
|
|
0.213 in
5.4 mm
|
3
|
||
| 12803 | £ 0.1516 - £ 0.3641 | Request the lead time here |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.201 in
30.5 mm
|
1
|
|
| £ 0.0739 - £ 0.0821 | Request the lead time here |
0.421 in
10.7 mm
|
|
0.177 in
4.5 mm
|
Natural
|
0.244 in
6.2 mm
|
0.295 in
7.5 mm
|
2
|
||
| £ 0.1355 - £ 0.2285 | 800 In stock |
1.102 in
28.0 mm
|
Flat
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
1.043 in
26.5 mm
|
1
|
||
| £ 0.1502 - £ 0.3269 | 500 In stock |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.142 in
29.0 mm
|
1
|
||
| £ 0.0895 - £ 0.0895 | Request the lead time here |
0.787 in
20.0 mm
|
Flat
|
0.315 in
8.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.614 in
15.6 mm
|
1
|
||
| 494372 | £ 0.0858 - £ 0.0858 | Request the lead time here |
0.787 in
20.0 mm
|
Flat
|
0.307 in
7.8 mm
|
Black
|
0.406 in
10.3 mm
|
0.504 in
12.8 mm
|
1
|
|
| 494383 | £ 0.1357 - £ 0.1357 | 6500 In stock |
1.102 in
28.0 mm
|
Flat
|
0.295 in
7.5 mm
|
Black
|
0.374 in
9.5 mm
|
1.004 in
25.5 mm
|
2
|
|
| £ 0.0832 - £ 0.1025 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.217 in
5.5 mm
|
Natural
|
0.295 in
7.5 mm
|
0.571 in
14.5 mm
|
1
|
||
| £ 0.0846 - £ 0.0846 | Request the lead time here |
0.63 in
16.0 mm
|
Flat
|
0.307 in
7.8 mm
|
Black
|
0.354 in
9.0 mm
|
0.484 in
12.3 mm
|
1
|
||
| £ 0.1165 - £ 0.1165 | Request the lead time here |
0.984 in
25.0 mm
|
Flat
|
0.315 in
8.0 mm
|
Black
|
0.413 in
10.5 mm
|
0.854 in
21.7 mm
|
1
|
||
| £ 0.0945 - £ 0.1049 | Request the lead time here |
0.846 in
21.5 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.433 in
11.0 mm
|
0.74 in
18.8 mm
|
2
|
||
| £ 0.0867 - £ 0.0867 | Request the lead time here |
0.787 in
20.0 mm
|
Flat
|
0.315 in
8.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.539 in
13.7 mm
|
1
|
||
| 10122 | £ 0.2466 - £ 0.2466 | Request the lead time here |
1.89 in
48.0 mm
|
|
0.591 in
15.0 mm
|
Natural
|
0.709 in
18.0 mm
|
1.665 in
42.3 mm
|
1
|
|
| 10905 | £ 0.0746 - £ 0.0778 | 18897 In stock |
0.551 in
14.0 mm
|
|
0.177 in
4.5 mm
|
Natural
|
0.256 in
6.5 mm
|
0.366 in
9.3 mm
|
1
|
|
| £ 0.3855 - £ 0.6272 | 349 In stock |
2.165 in
55.0 mm
|
|
0.709 in
18.0 mm
|
Natural
|
0.827 in
21.0 mm
|
2.028 in
51.5 mm
|
1
|
||
| £ 0.087 - £ 0.1719 | 14500 In stock |
0.866 in
22.0 mm
|
|
0.323 in
8.2 mm
|
Natural
|
0.425 in
10.8 mm
|
0.669 in
17.0 mm
|
1