Menu Search

Push-In Rivets - Bevelled Head

In stock

Push In Rivet, also known as a H Type Rivet, has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.

The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Colours: Black and White
  • Tool-free installation
  • Can be removed after installation

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Head Height Head Diameter Panel Thickness Range View
Request the lead time here
3.1 mm
White
1.0 mm
6.4 mm
Request the lead time here
3.6 mm
Black
1.0 mm
6.0 mm
Request the lead time here
3.1 mm
Black
1.0 mm
6.4 mm
138750 In stock
3.1 mm
Black
1.0 mm
6.4 mm
Request the lead time here
3.6 mm
White
1.0 mm
6.0 mm
Request the lead time here
3.6 mm
Black
1.0 mm
6.0 mm
Request the lead time here
3.1 mm
White
1.0 mm
6.0 mm
Request the lead time here
3.6 mm
Black
1.0 mm
6.4 mm
Request the lead time here
3.1 mm
White
1.0 mm
6.4 mm
Request the lead time here
3.6 mm
White
1.0 mm
6.4 mm
Request the lead time here
3.1 mm
White
1.0 mm
6.4 mm
Request the lead time here
3.1 mm
White
1.0 mm
6.0 mm
Request the lead time here
3.6 mm
White
1.0 mm
6.0 mm
Request the lead time here
3.1 mm
Black
1.0 mm
6.0 mm
Request the lead time here
3.7 mm
Black
1.0 mm
6.4 mm
2.2 - 3.1 mm
Push-In Rivet 3.1 mm 2.0 mm 3.0 mm Nylon White

10331156


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
Push-In Rivet 3.6 mm 3.0 mm 4.0 mm Nylon Black

10331255


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.5 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.6 mm
  • Compatible Panel Thickness Range
    3.0 - 4.0 mm
Push-In Rivet 3.1 mm 3.0 mm 4.0 mm Nylon Black

10331187


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    3.0 - 4.0 mm
Push-In Rivet 3.1 mm 2.0 mm 3.0 mm Nylon Black

10331163


Stock Levels
138750 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
Push-In Rivet 3.6 mm 3.0 mm 4.0 mm Nylon White

10331248


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.5 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.6 mm
  • Compatible Panel Thickness Range
    3.0 - 4.0 mm
Push-In Rivet 3.6 mm 4.5 mm 5.5 mm Nylon Black

10331279


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.6 mm
  • Compatible Panel Thickness Range
    4.5 - 5.5 mm
Push-In Rivet 3.1 mm 4.0 mm 5.0 mm Nylon White

10331194


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.5 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    4.0 - 5.0 mm
Push-In Rivet 3.6 mm 2.0 mm 3.0 mm Nylon Black

10331231


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.6 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
Push-In Rivet 3.1 mm 1.0 mm 2.0 mm Nylon White

10331149


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    3.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    1.0 - 2.0 mm
Push-In Rivet 3.6 mm 2.0 mm 3.0 mm Nylon White

10331224


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.6 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
Push-In Rivet 3.1 mm 3.0 mm 4.0 mm Nylon White

10331170


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    3.0 - 4.0 mm
Push-In Rivet 3.1 mm 5.0 mm 6.5 mm Nylon White

10331200


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    5.0 - 6.5 mm
Push-In Rivet 3.6 mm 4.5 mm 5.5 mm Nylon White

10331262


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.6 mm
  • Compatible Panel Thickness Range
    4.5 - 5.5 mm
Push-In Rivet 3.1 mm 5.0 mm 6.5 mm Nylon Black

10331217


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Head Diameter
    6.0 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.1 mm
  • Compatible Panel Thickness Range
    5.0 - 6.5 mm
Expansion Rivet 3.7 mm 2.2 mm 3.1 mm Nylon 6 Black

10321027


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter
    3.7 mm
  • Compatible Panel Thickness Range
    2.2 - 3.1 mm