Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0817 - £ 0.0833 | Request the lead time here |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.244 in
4.0 - 6.2 mm
|
||
| £ 0.0774 - £ 0.0955 | Request the lead time here |
Nylon 6/6
|
0.053 in
1.3 mm
|
0.498 in
12.6 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| 27PIF0039 | £ 0.0335 - £ 0.0413 | 500 In stock |
Nylon 6/6
|
0.040 in
1 mm
|
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.094 - 0.118 in
2.4 - 3.0 mm
|
|
| £ 0.127 - £ 0.1568 | Request the lead time here |
Nylon 6/6
|
0.032 in
0.8 mm
|
0.063 in
1.6 mm
|
0.281 in
7.1 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| 27PIF0044 | £ 0.0317 - £ 0.0392 | 385 In stock |
Nylon 6/6
|
0.025 in
0.6 mm
|
0.135 in
3.4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
|
| £ 0.0303 - £ 0.0374 | Request the lead time here |
Nylon 6/6
|
0.029 in
0.7 mm
|
0.156 in
4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| £ 0.0628 - £ 0.0775 | Request the lead time here |
Nylon 6/6
|
0.040 in
1 mm
|
0.190 in
4.8 mm
|
0.203 in
5.2 mm
|
0.13 - 0.15 in
3.3 - 3.8 mm
|
||
| £ 0.0303 - £ 0.0374 | Request the lead time here |
Nylon 6/6
|
0.034 in
0.9 mm
|
0.121 in
3.1 mm
|
0.203 in
5.2 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| 27PIF0051 | £ 0.0313 - £ 0.0386 | Request the lead time here |
Nylon 6/6
|
0.123 in
3.1 mm
|
0.065 in
1.7 mm
|
0.344 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
|
| £ 0.0553 - £ 0.0682 | Request the lead time here |
Nylon 6/6
|
0.047 in
1.2 mm
|
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.26 - 0.268 in
6.6 - 6.8 mm
|
||
| £ 0.0332 - £ 0.0411 | Request the lead time here |
Nylon 6/6
|
0.052 in
1.3 mm
|
0.156 in
4 mm
|
0.469 in
11.9 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| £ 0.0313 - £ 0.0386 | 98 In stock |
Nylon 6/6
|
0.043 in
1.1 mm
|
0.125 in
3.2 mm
|
0.344 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
||
| £ 0.0316 - £ 0.0391 | Request the lead time here |
Nylon 6/6
|
0.039 in
1 mm
|
0.250 in
6.4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| £ 0.0543 - £ 0.067 | Request the lead time here |
Nylon 6/6
|
0.038 in
1 mm
|
0.330 in
8.4 mm
|
0.453 in
11.5 mm
|
0.24 - 0.256 in
6.1 - 6.5 mm
|
||
| £ 0.0733 - £ 0.0905 | 894 In stock |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.391 in
9.9 mm
|
0.15 - 0.181 in
3.8 - 4.6 mm
|
||
| 27PIF0041 | £ 0.0374 - £ 0.0462 | Request the lead time here |
Nylon 6/6
|
0.040 in
1 mm
|
0.121 in
3.1 mm
|
0.312 in
7.9 mm
|
0.13 - 0.134 in
3.3 - 3.4 mm
|
|
| £ 0.0273 - £ 0.0337 | Request the lead time here |
Nylon 6/6
|
0.033 in
0.8 mm
|
0.093 in
2.4 mm
|
0.281 in
7.1 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| £ 0.0766 - £ 0.0945 | Request the lead time here |
Nylon 6/6
|
0.052 in
1.3 mm
|
0.466 in
11.8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0384 - £ 0.0474 | Request the lead time here |
Nylon 6/6
|
0.050 in
1.3 mm
|
0.130 in
3.3 mm
|
0.594 in
15.1 mm
|
0.146 - 0.177 in
3.7 - 4.5 mm
|
||
| £ 0.0548 - £ 0.0676 | Request the lead time here |
Nylon 6/6
|
0.051 in
1.3 mm
|
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.24 - 0.248 in
6.1 - 6.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue