Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.309 - £ 0.309 | 62400 In stock |
LDPE
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||
| £ 0.3401 - £ 0.3401 | 49100 In stock |
LDPE
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||
| £ 0.1956 - £ 0.1956 | 4600 In stock |
LDPE
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||
| £ 0.0817 - £ 0.0833 | Request the lead time here |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||
| £ 0.0801 - £ 0.0817 | Request the lead time here |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||
| 2010190000VR | £ 0.1267 - £ 0.1294 | 1000 In stock |
Nylon
|
0.067 in
1.7 mm
|
0.248 in
6.3 mm
|
0.343 in
8.7 mm
|
0.173 - 0.189 in
4.4 - 4.8 mm
|
|
| £ 0.1885 - £ 0.1927 | 12500 In stock |
Nylon
|
0.055 in
1.4 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.1342 - £ 0.137 | Request the lead time here |
Nylon
|
0.059 in
1.5 mm
|
0.299 in
7.6 mm
|
0.453 in
11.5 mm
|
0.24 - 0.256 in
6.1 - 6.5 mm
|
||
| 2010240000VR | £ 0.5754 - £ 0.5754 | Request the lead time here |
Nylon
|
0.071 in
1.8 mm
|
1.732 in
44.0 mm
|
0.394 in
10.0 mm
|
0.228 - 0.256 in
5.8 - 6.5 mm
|
|
| £ 0.1284 - £ 0.1309 | Request the lead time here |
Nylon
|
0.118 in
3.0 mm
|
0.13 in
3.3 mm
|
0.472 in
12.0 mm
|
0.197 - 0.209 in
5.0 - 5.3 mm
|
||
| £ 0.1342 - £ 0.137 | 1700 In stock |
Nylon
|
0.043 in
1.1 mm
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| £ 0.1132 - £ 0.1179 | 2076 In stock |
Nylon
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| £ 0.119 - £ 0.124 | 500 In stock |
Nylon
|
0.055 in
1.4 mm
|
0.181 in
4.6 mm
|
0.394 in
10.0 mm
|
0.173 - 0.185 in
4.4 - 4.7 mm
|
||
| £ 0.1502 - £ 0.153 | 4000 In stock |
Nylon
|
0.118 in
3.0 mm
|
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
0.217 - 0.232 in
5.5 - 5.9 mm
|
||
| £ 0.1342 - £ 0.137 | 2000 In stock |
Nylon
|
0.059 in
1.5 mm
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.244 - 0.26 in
6.2 - 6.6 mm
|
||
| £ 0.2678 - £ 0.2792 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.374 in
9.5 mm
|
0.343 in
8.7 mm
|
0.205 - 0.209 in
5.2 - 5.3 mm
|
||
| £ 0.2494 - £ 0.2593 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.13 in
3.3 mm
|
0.472 in
12.0 mm
|
0.197 - 0.209 in
5.0 - 5.3 mm
|
||
| £ 0.4039 - £ 0.4209 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.343 in
8.7 mm
|
0.256 - 0.264 in
6.5 - 6.7 mm
|
||
| £ 0.2324 - £ 0.2423 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.248 in
6.3 mm
|
0.343 in
8.7 mm
|
0.173 - 0.189 in
4.4 - 4.8 mm
|
||
| £ 0.309 - £ 0.3217 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.248 in
6.3 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue