Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Head Height Panel Thickness Head Diameter Compatible Hole Diameter Range View
2010240000VR £ 0.5642 - £ 0.5642 11000 In stock
1.8 mm
44.0 mm
10.0 mm
5.8 - 6.5 mm
£ 0.1315 - £ 0.1343 Request the lead time here
1.5 mm
7.6 mm
11.5 mm
6.1 - 6.5 mm
2010190000VR £ 0.1242 - £ 0.1268 1000 In stock
1.7 mm
6.3 mm
8.7 mm
4.4 - 4.8 mm
£ 0.1315 - £ 0.1343 15700 In stock
1.5 mm
6.3 mm
15.0 mm
6.2 - 6.6 mm
£ 0.1848 - £ 0.1889 500 In stock
1.4 mm
4.0 mm
12.7 mm
6.1 - 6.4 mm
£ 0.1473 - £ 0.15 Request the lead time here
3.0 mm
3.5 mm
14.0 mm
5.5 - 5.9 mm
£ 0.1315 - £ 0.1343 11700 In stock
1.1 mm
3.7 mm
4.8 mm
2.3 - 2.4 mm
£ 0.1259 - £ 0.1284 4900 In stock
3.0 mm
3.3 mm
12.0 mm
5.0 - 5.3 mm
£ 0.111 - £ 0.1156 11276 In stock
1.0 mm
6.0 mm
5.2 mm
3.0 - 3.1 mm
£ 0.1167 - £ 0.1216 23500 In stock
1.4 mm
4.6 mm
10.0 mm
4.4 - 4.7 mm
£ 0.3335 - £ 0.3335 49100 In stock
2.5 mm
16.0 mm
£ 0.1917 - £ 0.1917 4600 In stock
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.0801 - £ 0.0817 Request the lead time here
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.0801 - £ 0.0817 Request the lead time here
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.3029 - £ 0.3029 62400 In stock
2.5 mm
16.0 mm
27PIF0039B £ 0.0328 - £ 0.0405 Request the lead time here
5.1 mm
2.9 mm
6.4 mm
£ 0.0985 - £ 0.1216 Request the lead time here
14.0 mm
9.3 mm
15.1 mm
£ 0.0284 - £ 0.0351 750 In stock
7.4 mm
4.6 mm
8.1 mm
£ 0.0469 - £ 0.0579 990 In stock
3.4 mm
1.9 mm
4.7 mm
3.0 - 3.1 mm
£ 0.033 - £ 0.0407 Request the lead time here
5.0 mm
3.2 mm
3.4 mm
  • of 6
Snap Rivet 6.5 mm 44.0 mm 44.0 mm Nylon Natural

2010240000VR

Price Range
£ 0.5642 - £ 0.5642

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter Range
    5.8 - 6.5 mm
  • Anchor Length
    49.2 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.8 mm
  • Colour
    Natural
Snap Rivet 6.5 mm 7.6 mm 7.6 mm Nylon Natural

2010260000VR

Price Range
£ 0.1343 - £ 0.1315

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    11.5 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Snap Rivet 4.8 mm 6.3 mm 6.3 mm Nylon Natural

2010190000VR

Price Range
£ 0.1268 - £ 0.1242

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter Range
    4.4 - 4.8 mm
  • Anchor Length
    1.8 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.7 mm
  • Colour
    Natural
Snap Rivet 6.6 mm 6.3 mm 6.3 mm Nylon Natural

2010270000VR

Price Range
£ 0.1343 - £ 0.1315

Stock Levels
15700 In stock
Attributes
  • Compatible Hole Diameter Range
    6.2 - 6.6 mm
  • Anchor Length
    11.1 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Snap Rivet 6.4 mm 4.0 mm 4.0 mm Nylon Natural

2010860000VR

Price Range
£ 0.1889 - £ 0.1848

Stock Levels
500 In stock
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
Snap Rivet 5.9 mm 3.5 mm 3.5 mm Nylon Natural

2010040000VR

Price Range
£ 0.15 - £ 0.1473

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.5 - 5.9 mm
  • Anchor Length
    7.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
Snap Rivet 3.2 mm 3.7 mm 3.7 mm Nylon Natural

2010590000VR

Price Range
£ 0.1343 - £ 0.1315

Stock Levels
11700 In stock
Attributes
  • Compatible Hole Diameter Range
    2.3 - 2.4 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.1 mm
  • Colour
    Natural
Snap Rivet 3.2 mm 3.3 mm 3.3 mm Nylon Natural

2010760000VR

Price Range
£ 0.1284 - £ 0.1259

Stock Levels
4900 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 5.3 mm
  • Anchor Length
    7.1 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
Snap Rivet 3.1 mm 6.0 mm 6.0 mm Nylon Natural

2010130000VR

Price Range
£ 0.1156 - £ 0.111

Stock Levels
11276 In stock
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Anchor Length
    7.8 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.0 mm
  • Colour
    Natural
Snap Rivet 4.7 mm 4.6 mm 4.6 mm Nylon Natural

2010990000VR

Price Range
£ 0.1216 - £ 0.1167

Stock Levels
23500 In stock
Attributes
  • Compatible Hole Diameter Range
    4.4 - 4.7 mm
  • Anchor Length
    8.6 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
Assembly Clip 3.0 mm 3.0 mm 16.0 mm LDPE Natural

466736

Price Range
£ 0.3335 - £ 0.3335

Stock Levels
49100 In stock
Attributes
  • Anchor Length
    2.5 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Snap Rivet 13.5 mm 13.5 mm LDPE Natural

469146

Price Range
£ 0.1917 - £ 0.1917

Stock Levels
4600 In stock
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    21.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Snap Rivet 10.2 mm 10.2 mm PP Natural

496945

Price Range
£ 0.0817 - £ 0.0801

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Snap Rivet 7.2 mm 7.2 mm PP Natural

496944

Price Range
£ 0.0817 - £ 0.0801

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    14.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Assembly Clip 6.0 mm 6.0 mm 16.0 mm LDPE Natural

466737

Price Range
£ 0.3029 - £ 0.3029

Stock Levels
62400 In stock
Attributes
  • Anchor Length
    2.5 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Push-In Fastener 5.1 mm 2.4 mm Nylon Black

27PIF0039B

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.1 mm
  • Head Diameter
    6.4 mm
  • Head Height
    5.1 mm
  • Colour
    Black
  • Full Material
    Nylon 6/6
Snap Rivet 6.2 mm 9.3 mm 9.3 mm Nylon Natural

27PIF0024

Price Range
£ 0.1216 - £ 0.0985

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    14.0 mm
  • Head Diameter
    15.1 mm
  • Head Height
    14.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 5.0 mm 4.6 mm 4.6 mm Nylon Natural

27PIF0112

Price Range
£ 0.0351 - £ 0.0284

Stock Levels
750 In stock
Attributes
  • Anchor Length
    7.4 mm
  • Head Diameter
    8.1 mm
  • Head Height
    7.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 3.0 mm 1.9 mm 1.9 mm Nylon Natural

27PIF0023

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
990 In stock
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Anchor Length
    3.4 mm
  • Head Diameter
    4.7 mm
  • Head Height
    3.4 mm
  • Colour
    Natural
Snap Rivet 2.3 mm 3.2 mm 3.2 mm Nylon Natural

27PIF0030

Price Range
£ 0.0407 - £ 0.033

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.0 mm
  • Head Diameter
    3.4 mm
  • Head Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6