Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0392 - £ 0.0484 | Request the lead time here |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.550 in
14 mm
|
0.250 in
6.4 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| £ 0.127 - £ 0.1568 | 557 In stock |
Nylon 6/6
|
0.032 in
0.8 mm
|
0.063 in
1.6 mm
|
0.281 in
7.1 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| £ 0.0313 - £ 0.0386 | Request the lead time here |
Nylon 6/6
|
0.043 in
1.1 mm
|
0.125 in
3.2 mm
|
0.344 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
||
| £ 0.0553 - £ 0.0682 | Request the lead time here |
Nylon 6/6
|
0.047 in
1.2 mm
|
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.26 - 0.268 in
6.6 - 6.8 mm
|
||
| £ 0.0649 - £ 0.0801 | Request the lead time here |
Nylon 6/6
|
0.058 in
1.5 mm
|
0.438 in
11.1 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0796 - £ 0.0984 | Request the lead time here |
Nylon 6/6
|
0.070 in
1.8 mm
|
0.365 in
9.3 mm
|
0.594 in
15.1 mm
|
0.244 - 0.26 in
6.2 - 6.6 mm
|
||
| 10224175 | £ 0.0313 - £ 0.0386 | Request the lead time here |
Nylon 6/6
|
0.123 in
3.1 mm
|
0.065 in
1.7 mm
|
0.344 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
|
| £ 0.0303 - £ 0.0374 | 57053 In stock |
Nylon 6/6
|
0.029 in
0.7 mm
|
0.156 in
4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| £ 0.0553 - £ 0.0682 | Request the lead time here |
Nylon 6/6
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0584 - £ 0.0721 | Request the lead time here |
Nylon 6/6
|
0.070 in
1.8 mm
|
0.120 in
3 mm
|
0.438 in
11.1 mm
|
0.303 - 0.343 in
7.7 - 8.7 mm
|
||
| £ 0.0333 - £ 0.0412 | Request the lead time here |
Nylon 6/6
|
0.033 in
0.8 mm
|
0.320 in
8.1 mm
|
0.234 in
5.9 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| £ 0.0735 - £ 0.0907 | 7210 In stock |
Nylon 6/6
|
0.054 in
1.4 mm
|
0.314 in
8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0591 - £ 0.073 | Request the lead time here |
Nylon 6/6
|
0.071 in
1.8 mm
|
0.556 in
14.1 mm
|
0.344 in
8.7 mm
|
0.181 - 0.189 in
4.6 - 4.8 mm
|
||
| £ 0.0433 - £ 0.0535 | Request the lead time here |
Nylon 6/6
|
0.038 in
1 mm
|
0.066 in
1.7 mm
|
0.187 in
4.7 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| £ 0.0774 - £ 0.0955 | Request the lead time here |
Nylon 6/6
|
0.053 in
1.3 mm
|
0.498 in
12.6 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.1275 - £ 0.1574 | 5951 In stock |
Nylon 6/6
|
0.050 in
1.3 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0675 - £ 0.0834 | Request the lead time here |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| £ 0.0563 - £ 0.0695 | Request the lead time here |
Nylon 6/6
|
0.068 in
1.7 mm
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0766 - £ 0.0945 | Request the lead time here |
Nylon 6/6
|
0.052 in
1.3 mm
|
0.466 in
11.8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0332 - £ 0.0411 | 173 In stock |
Nylon 6/6
|
0.052 in
1.3 mm
|
0.156 in
4 mm
|
0.469 in
11.9 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm