Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0543 - £ 0.067 | 9448 In stock |
Nylon 6/6
|
0.038 in
1 mm
|
0.330 in
8.4 mm
|
0.453 in
11.5 mm
|
0.24 - 0.256 in
6.1 - 6.5 mm
|
||
| £ 0.0239 - £ 0.0295 | 137245 In stock |
Nylon 6/6
|
0.070 in
1.8 mm
|
0.450 in
11.4 mm
|
0.344 in
8.7 mm
|
0.161 - 0.173 in
4.1 - 4.4 mm
|
||
| 10224069 | £ 0.0335 - £ 0.0413 | 4000 In stock |
Nylon 6/6
|
0.040 in
1 mm
|
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.094 - 0.118 in
2.4 - 3.0 mm
|
|
| £ 0.0384 - £ 0.0474 | Request the lead time here |
Nylon 6/6
|
0.050 in
1.3 mm
|
0.130 in
3.3 mm
|
0.594 in
15.1 mm
|
0.146 - 0.177 in
3.7 - 4.5 mm
|
||
| £ 0.0628 - £ 0.0775 | 1041 In stock |
Nylon 6/6
|
0.040 in
1 mm
|
0.190 in
4.8 mm
|
0.203 in
5.2 mm
|
0.13 - 0.15 in
3.3 - 3.8 mm
|
||
| £ 0.0273 - £ 0.0337 | Request the lead time here |
Nylon 6/6
|
0.033 in
0.8 mm
|
0.093 in
2.4 mm
|
0.281 in
7.1 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| £ 0.0527 - £ 0.0651 | Request the lead time here |
Nylon 6/6
|
0.057 in
1.4 mm
|
0.099 in
2.5 mm
|
0.500 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| £ 0.0316 - £ 0.0391 | Request the lead time here |
Nylon 6/6
|
0.039 in
1 mm
|
0.250 in
6.4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| £ 0.0532 - £ 0.0657 | Request the lead time here |
Nylon 6/6
|
0.049 in
1.2 mm
|
0.126 in
3.2 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0733 - £ 0.0905 | Request the lead time here |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.391 in
9.9 mm
|
0.15 - 0.181 in
3.8 - 4.6 mm
|
||
| £ 0.0758 - £ 0.0936 | Request the lead time here |
Nylon 6/6
|
0.063 in
1.6 mm
|
0.402 in
10.2 mm
|
0.500 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| 10224083 | £ 0.0374 - £ 0.0462 | 2076 In stock |
Nylon 6/6
|
0.040 in
1 mm
|
0.121 in
3.1 mm
|
0.312 in
7.9 mm
|
0.13 - 0.134 in
3.3 - 3.4 mm
|
|
| £ 0.0532 - £ 0.0657 | 1064 In stock |
Nylon 6/6
|
0.042 in
1.1 mm
|
0.276 in
7 mm
|
0.453 in
11.5 mm
|
0.24 - 0.256 in
6.1 - 6.5 mm
|
||
| £ 0.309 - £ 0.309 | 62400 In stock |
LDPE
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||
| Request the lead time here |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
|||
| £ 0.0817 - £ 0.0833 | Request the lead time here |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||
| £ 0.3401 - £ 0.3401 | 49100 In stock |
LDPE
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||
| £ 0.1956 - £ 0.1956 | 4600 In stock |
LDPE
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||
| 10365557 | £ 0.0316 - £ 0.0391 | Request the lead time here |
Nylon 6/6
|
0.040 in
1 mm
|
0.126 in
3.2 mm
|
0.312 in
7.9 mm
|
|
|
| £ 0.0395 - £ 0.0488 | Request the lead time here |
Nylon 6/6
|
0.050 in
1.3 mm
|
0.122 in
3.1 mm
|
0.469 in
11.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue