Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Material Head Height Panel Thickness Head Diameter Compatible Hole Diameter Range View
£ 0.1005 - £ 0.124 Request the lead time here
Nylon 6/6
3.4 mm
9.3 mm
15.1 mm
£ 0.0336 - £ 0.0415 Request the lead time here
Nylon 6/6
1 mm
3.2 mm
3.4 mm
£ 0.0764 - £ 0.0944 999 In stock
Nylon 6/6
1.9 mm
6.1 mm
8.7 mm
£ 0.1036 - £ 0.1279 Request the lead time here
Nylon 6/6
1.4 mm
16.2 mm
19.1 mm
10365564 £ 0.0335 - £ 0.0413 4000 In stock
Nylon 6/6
1 mm
2.9 mm
6.4 mm
£ 0.2012 - £ 0.2097 Request the lead time here
Nylon
2.7 mm
8.0 mm
9.9 mm
3.8 - 4.6 mm
£ 0.1941 - £ 0.2026 Request the lead time here
Nylon
2.7 mm
2.9 mm
6.4 mm
2.4 - 3.0 mm
£ 0.1956 - £ 0.2041 Request the lead time here
Nylon
2.7 mm
3.3 mm
15.0 mm
3.7 - 4.5 mm
£ 0.2494 - £ 0.2593 Request the lead time here
Nylon
2.7 mm
3.3 mm
12.0 mm
5.0 - 5.3 mm
£ 0.4039 - £ 0.4209 Request the lead time here
Nylon
2.7 mm
5.0 mm
8.7 mm
6.5 - 6.7 mm
£ 0.309 - £ 0.3217 Request the lead time here
Nylon
2.7 mm
6.3 mm
12.7 mm
6.1 - 6.4 mm
£ 0.2919 - £ 0.3033 Request the lead time here
Nylon
2.7 mm
3.2 mm
12.7 mm
6.1 - 6.4 mm
£ 0.2735 - £ 0.2849 900 In stock
Nylon
2.7 mm
3.5 mm
14.0 mm
5.5 - 5.9 mm
£ 0.3444 - £ 0.3586 148 In stock
Nylon
2.7 mm
12.7 mm
12.7 mm
6.1 - 6.4 mm
£ 0.2438 - £ 0.2537 Request the lead time here
Nylon
2.7 mm
16.2 mm
9.5 mm
4.6 - 4.8 mm
£ 0.4223 - £ 0.4408 Request the lead time here
Nylon
2.7 mm
3.0 mm
11.1 mm
7.7 - 8.7 mm
£ 0.3756 - £ 0.3912 Request the lead time here
Nylon
2.7 mm
2.5 mm
12.7 mm
6.2 - 6.4 mm
£ 0.1715 - £ 0.1785 Request the lead time here
Nylon
2.7 mm
4.0 mm
5.2 mm
3.0 - 3.1 mm
£ 0.1856 - £ 0.1941 1350 In stock
Nylon
2.7 mm
1.6 mm
7.1 mm
2.4 - 2.5 mm
£ 0.1828 - £ 0.1913 Request the lead time here
Nylon
2.7 mm
3.1 mm
8.0 mm
2.3 - 3.0 mm
  • of 6
Snap Rivet 0.252 in 9.3 mm 9.3 mm Nylon 6/6 Natural

10365526

Price Range
£ 0.124 - £ 0.1005

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    9.3 mm
  • Anchor Length
    14 mm
  • Head Diameter
    15.1 mm
  • Head Height
    3.4 mm
  • Colour
    Natural
Snap Rivet 0.091 in 3.2 mm 3.2 mm Nylon 6/6 Natural

10365533

Price Range
£ 0.0415 - £ 0.0336

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.2 mm
  • Anchor Length
    5 mm
  • Head Diameter
    3.4 mm
  • Head Height
    1 mm
  • Colour
    Natural
Snap Rivet 0.175 in 6.1 mm 6.1 mm Nylon 6/6 Natural

10365571

Price Range
£ 0.0944 - £ 0.0764

Stock Levels
999 In stock
Attributes
  • Panel Thickness Range
    6.1 mm
  • Anchor Length
    10.6 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.9 mm
  • Colour
    Natural
Snap Rivet 0.183 in 16.2 mm 16.2 mm Nylon 6/6 Natural

10365540

Price Range
£ 0.1279 - £ 0.1036

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    16.2 mm
  • Anchor Length
    20.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
Push-In Fastener 0.200 in 0.118 in Nylon 6/6 Black

10365564

Price Range
£ 0.0413 - £ 0.0335

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    2.9 mm
  • Anchor Length
    5.1 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1 mm
  • Colour
    Black
Snap Rivet 4.6 mm 8.0 mm 8.0 mm Nylon Natural

10370827

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.8 - 4.6 mm
  • Anchor Length
    10.9 mm
  • Head Diameter
    9.9 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 3.0 mm 2.9 mm 2.9 mm Nylon Natural

10370735

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    2.4 - 3.0 mm
  • Anchor Length
    5.1 mm
  • Head Diameter
    6.4 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 4.5 mm 3.3 mm 3.3 mm Nylon Natural

10370810

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.7 - 4.5 mm
  • Anchor Length
    6.5 mm
  • Head Diameter
    15.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 5.3 mm 3.3 mm 3.3 mm Nylon Natural

10370919

Price Range
£ 0.2593 - £ 0.2494

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 5.3 mm
  • Anchor Length
    7.1 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.7 mm 5.0 mm 5.0 mm Nylon Natural

10371008

Price Range
£ 0.4209 - £ 0.4039

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.5 - 6.7 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.4 mm 6.3 mm 6.3 mm Nylon Natural

10370964

Price Range
£ 0.3217 - £ 0.309

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Anchor Length
    10.8 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.4 mm 3.2 mm 3.2 mm Nylon Natural

10370957

Price Range
£ 0.3033 - £ 0.2919

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Anchor Length
    7.8 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 5.9 mm 3.5 mm 3.5 mm Nylon Natural

10370940

Price Range
£ 0.2849 - £ 0.2735

Stock Levels
900 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 - 5.9 mm
  • Anchor Length
    7.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.4 mm 12.7 mm 12.7 mm Nylon Natural

10370971

Price Range
£ 0.3586 - £ 0.3444

Stock Levels
148 In stock
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Anchor Length
    17.1 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 4.8 mm 16.2 mm 16.2 mm Nylon Natural

10370902

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.6 - 4.8 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    9.5 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 8.7 mm 3.0 mm 3.0 mm Nylon Natural

10371039

Price Range
£ 0.4408 - £ 0.4223

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.7 - 8.7 mm
  • Anchor Length
    9.5 mm
  • Head Diameter
    11.1 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.4 mm 2.5 mm 2.5 mm Nylon Natural

10370988

Price Range
£ 0.3912 - £ 0.3756

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.2 - 6.4 mm
  • Anchor Length
    6.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 3.1 mm 4.0 mm 4.0 mm Nylon Natural

10370759

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Anchor Length
    7.6 mm
  • Head Diameter
    5.2 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 2.5 mm 1.6 mm 1.6 mm Nylon Natural

10370711

Price Range
£ 0.1941 - £ 0.1856

Stock Levels
1350 In stock
Attributes
  • Compatible Hole Diameter Range
    2.4 - 2.5 mm
  • Anchor Length
    3.5 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 3.0 mm 3.1 mm 3.1 mm Nylon Natural

10370704

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    2.3 - 3.0 mm
  • Anchor Length
    5.2 mm
  • Head Diameter
    8.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural