Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1715 - £ 0.1785 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| £ 0.2211 - £ 0.2296 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.134 in
3.4 mm
|
0.343 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
||
| £ 0.2608 - £ 0.2721 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| £ 0.4096 - £ 0.4266 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.169 in
4.3 mm
|
0.5 in
12.7 mm
|
0.26 - 0.268 in
6.6 - 6.8 mm
|
||
| £ 0.1856 - £ 0.1941 | 1350 In stock |
Nylon
|
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.28 in
7.1 mm
|
0.094 - 0.098 in
2.4 - 2.5 mm
|
||
| £ 0.1785 - £ 0.1856 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.236 in
6.0 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| £ 0.2381 - £ 0.248 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.555 in
14.1 mm
|
0.343 in
8.7 mm
|
0.181 - 0.189 in
4.6 - 4.8 mm
|
||
| £ 0.18 - £ 0.1885 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| £ 0.1715 - £ 0.1785 | 1096 In stock |
Nylon
|
0.106 in
2.7 mm
|
0.122 in
3.1 mm
|
0.205 in
5.2 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| £ 0.2253 - £ 0.2338 | 300 In stock |
Nylon
|
0.106 in
2.7 mm
|
0.181 in
4.6 mm
|
0.394 in
10.0 mm
|
0.173 - 0.185 in
4.4 - 4.7 mm
|
||
| £ 0.309 - £ 0.3217 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.248 in
6.3 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.2012 - £ 0.2097 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.315 in
8.0 mm
|
0.39 in
9.9 mm
|
0.15 - 0.181 in
3.8 - 4.6 mm
|
||
| £ 0.3756 - £ 0.3912 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| £ 0.0774 - £ 0.0955 | Request the lead time here |
Nylon 6/6
|
0.053 in
1.3 mm
|
0.498 in
12.6 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0553 - £ 0.0682 | Request the lead time here |
Nylon 6/6
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0649 - £ 0.0801 | Request the lead time here |
Nylon 6/6
|
0.058 in
1.5 mm
|
0.438 in
11.1 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.1275 - £ 0.1574 | 5951 In stock |
Nylon 6/6
|
0.050 in
1.3 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0584 - £ 0.0721 | Request the lead time here |
Nylon 6/6
|
0.070 in
1.8 mm
|
0.120 in
3 mm
|
0.438 in
11.1 mm
|
0.303 - 0.343 in
7.7 - 8.7 mm
|
||
| £ 0.0796 - £ 0.0984 | Request the lead time here |
Nylon 6/6
|
0.070 in
1.8 mm
|
0.365 in
9.3 mm
|
0.594 in
15.1 mm
|
0.244 - 0.26 in
6.2 - 6.6 mm
|
||
| £ 0.1053 - £ 0.13 | Request the lead time here |
Nylon 6/6
|
0.033 in
0.8 mm
|
0.197 in
5 mm
|
0.344 in
8.7 mm
|
0.256 - 0.264 in
6.5 - 6.7 mm