Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Push In Rivet, also known as a Push/Pull Knob Rivet or a Releasable Rivet, is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintainance, as well as fast assembly and removal.
This "T" style Removable Rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The Knob Head Rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for these Releasable Rivets to snap in and out of the application up to 25 times - making them a highly economical and reusable solution. It also significantly speeds up the installation and disassembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 4.5357 - £ 4.5357 | Request the lead time here |
0.098 in
2.5 mm
|
White
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
||
| £ 0.1138 - £ 0.1138 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
||
| £ 0.1138 - £ 0.1138 | Request the lead time here |
0.138 in
3.5 mm
|
Black
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
||
| £ 0.2041 - £ 0.2041 | Request the lead time here |
|
Black
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.15 - 0.205 in
3.8 - 5.2 mm
|
||
| £ 0.1956 - £ 0.1956 | Request the lead time here |
0.126 in
3.2 mm
|
White
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
||
| £ 1.3794 - £ 1.3794 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
||
| £ 0.2112 - £ 0.2112 | Request the lead time here |
|
Black
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
||
| £ 0.1927 - £ 0.1927 | 690 In stock |
|
Black
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
||
| £ 0.2069 - £ 0.2069 | Request the lead time here |
0.165 in
4.2 mm
|
White
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm