A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.
This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.
Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Compatible Panel Thickness Range | Type | View | |
---|---|---|---|---|---|---|---|---|
SLP-2-307-01 | £ 0.1141 - £ 0.138 | 900 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.307 in
7.8 mm
|
|
|
SLP-1-307-01 | £ 0.1141 - £ 0.138 | 46500 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.307 in
7.8 mm
|
|
|
SLPA125-500-01 | £ 0.189 - £ 0.2164 | Request the lead time here |
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
|
|
£ 0.1141 - £ 0.138 | 3000 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.331 in
8.4 mm
|
|
||
£ 0.1114 - £ 0.1347 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.315 in
8.0 mm
|
|
||
SLP100-307-01 | £ 0.1184 - £ 0.1443 | 1200 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.307 in
7.8 mm
|
|
|
SLP-1-316-01 | £ 0.1141 - £ 0.138 | 6900 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.315 in
8.0 mm
|
|
|
SLPA125-375-01 | £ 0.189 - £ 0.2164 | 6690 In stock |
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.374 in
9.5 mm
|
|
|
SLP-1-221-01 | £ 0.1141 - £ 0.138 | 6900 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.22 in
5.6 mm
|
|
|
SLP-1-413-01 | £ 0.1141 - £ 0.138 | 3420 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.413 in
10.5 mm
|
|
|
£ 0.1184 - £ 0.1443 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.315 in
8.0 mm
|
|
||
£ 0.1077 - £ 0.1306 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.331 in
8.4 mm
|
|
||
£ 0.1318 - £ 0.1505 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.185 in
4.7 mm
|
|
||
SLP100-221-01 | £ 0.199 - £ 0.2077 | 370988 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.22 in
5.6 mm
|
|
|
£ 0.0673 - £ 0.0716 | 12000 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.638 in
16.2 mm
|
|
||
£ 0.2239 - £ 0.2562 | Request the lead time here |
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.189 in
4.8 mm
|
|
||
£ 0.1184 - £ 0.1443 | 940 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.177 in
4.5 mm
|
|
||
£ 0.1141 - £ 0.138 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.177 in
4.5 mm
|
|
||
SLPA125-312-01 | £ 0.189 - £ 0.2164 | Request the lead time here |
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.311 in
7.9 mm
|
|
|
£ 0.1141 - £ 0.138 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.244 in
6.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue