Menu Search

Push-In Rivets - Snap Lock Pins

In stock

A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.

Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.

This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.

Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.

  • Material: Nylon 6/6
  • UL94 V2 Flame Rated
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
34 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Head Diameter Compatible Panel Thickness Range Type View
SLP-2-307-01 £ 0.1141 - £ 0.138 900 In stock
1.3 mm
5.3 mm
7.8 mm
SLP-1-307-01 £ 0.1141 - £ 0.138 46500 In stock
1.3 mm
5.3 mm
7.8 mm
SLPA125-500-01 £ 0.189 - £ 0.2164 Request the lead time here
1.2 mm
5.2 mm
12.7 mm
£ 0.1141 - £ 0.138 3000 In stock
1.3 mm
5.3 mm
8.4 mm
£ 0.1114 - £ 0.1347 Request the lead time here
1.3 mm
5.3 mm
8.0 mm
SLP100-307-01 £ 0.1184 - £ 0.1443 1200 In stock
1.3 mm
5.3 mm
7.8 mm
SLP-1-316-01 £ 0.1141 - £ 0.138 6900 In stock
1.3 mm
5.3 mm
8.0 mm
SLPA125-375-01 £ 0.189 - £ 0.2164 6690 In stock
1.2 mm
5.2 mm
9.5 mm
SLP-1-221-01 £ 0.1141 - £ 0.138 6900 In stock
1.3 mm
5.3 mm
5.6 mm
SLP-1-413-01 £ 0.1141 - £ 0.138 3420 In stock
1.3 mm
5.3 mm
10.5 mm
£ 0.1184 - £ 0.1443 Request the lead time here
1.3 mm
5.3 mm
8.0 mm
£ 0.1077 - £ 0.1306 Request the lead time here
1.3 mm
5.3 mm
8.4 mm
£ 0.1318 - £ 0.1505 Request the lead time here
1.3 mm
5.3 mm
4.7 mm
SLP100-221-01 £ 0.199 - £ 0.2077 370988 In stock
1.3 mm
5.3 mm
5.6 mm
£ 0.0673 - £ 0.0716 12000 In stock
1.3 mm
5.3 mm
16.2 mm
£ 0.2239 - £ 0.2562 Request the lead time here
1.2 mm
5.2 mm
4.8 mm
£ 0.1184 - £ 0.1443 940 In stock
1.3 mm
5.3 mm
4.5 mm
£ 0.1141 - £ 0.138 Request the lead time here
1.3 mm
5.3 mm
4.5 mm
SLPA125-312-01 £ 0.189 - £ 0.2164 Request the lead time here
1.2 mm
5.2 mm
7.9 mm
£ 0.1141 - £ 0.138 Request the lead time here
1.3 mm
5.3 mm
6.2 mm
  • of 2
Snap Rivet 7.8 mm 7.8 mm Nylon 6/6 Natural

SLP-2-307-01

Price Range
£ 0.138 - £ 0.1141

Stock Levels
900 In stock
Attributes
  • Anchor Length
    9.6 mm
  • Compatible Panel Thickness Range
    7.8 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 7.8 mm 7.8 mm Nylon 6/6 Natural

SLP-1-307-01

Price Range
£ 0.138 - £ 0.1141

Stock Levels
46500 In stock
Attributes
  • Anchor Length
    9.8 mm
  • Compatible Panel Thickness Range
    7.8 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 12.7 mm 12.7 mm Nylon 6/6 Natural

SLPA125-500-01

Price Range
£ 0.2164 - £ 0.189

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.0 mm
  • Compatible Panel Thickness Range
    12.7 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 8.4 mm 8.4 mm Nylon 6/6 Natural

SLP-1-330-01

Price Range
£ 0.138 - £ 0.1141

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    10.4 mm
  • Compatible Panel Thickness Range
    8.4 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 8.0 mm 8.0 mm Nylon 6/6 Natural

SLP-2-316-01

Price Range
£ 0.1347 - £ 0.1114

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.1 mm
  • Compatible Panel Thickness Range
    8.0 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 7.8 mm 7.8 mm Nylon 6/6 Natural

SLP100-307-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
1200 In stock
Attributes
  • Anchor Length
    9.8 mm
  • Compatible Panel Thickness Range
    7.8 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 8.0 mm 8.0 mm Nylon 6/6 Natural

SLP-1-316-01

Price Range
£ 0.138 - £ 0.1141

Stock Levels
6900 In stock
Attributes
  • Anchor Length
    10.1 mm
  • Compatible Panel Thickness Range
    8.0 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 9.5 mm 9.5 mm Nylon 6/6 Natural

SLPA125-375-01

Price Range
£ 0.2164 - £ 0.189

Stock Levels
6690 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Compatible Panel Thickness Range
    9.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 5.6 mm 5.6 mm Nylon 6/6 Natural

SLP-1-221-01

Price Range
£ 0.138 - £ 0.1141

Stock Levels
6900 In stock
Attributes
  • Anchor Length
    7.6 mm
  • Compatible Panel Thickness Range
    5.6 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 10.5 mm 10.5 mm Nylon 6/6 Natural

SLP-1-413-01

Price Range
£ 0.138 - £ 0.1141

Stock Levels
3420 In stock
Attributes
  • Anchor Length
    12.5 mm
  • Compatible Panel Thickness Range
    10.5 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 8.0 mm 8.0 mm Nylon 6/6 Natural

SLP100-316-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.1 mm
  • Compatible Panel Thickness Range
    8.0 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 8.4 mm 8.4 mm Nylon 6/6 Natural

SLP-2-330-01

Price Range
£ 0.1306 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Compatible Panel Thickness Range
    8.4 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 4.7 mm 4.7 mm Nylon 6/6 Natural

SLP125-187-01

Price Range
£ 0.1505 - £ 0.1318

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.8 mm
  • Compatible Panel Thickness Range
    4.7 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 5.6 mm 5.6 mm Nylon 6/6 Natural

SLP100-221-01

Price Range
£ 0.2077 - £ 0.199

Stock Levels
370988 In stock
Attributes
  • Anchor Length
    7.6 mm
  • Compatible Panel Thickness Range
    5.6 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 16.2 mm 16.2 mm Nylon 6/6 Natural

SLP-1-638-01

Price Range
£ 0.0716 - £ 0.0673

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    18.2 mm
  • Compatible Panel Thickness Range
    16.2 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 4.8 mm 4.8 mm Nylon 6/6 Natural

SLPA125-187-01

Price Range
£ 0.2562 - £ 0.2239

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.0 mm
  • Compatible Panel Thickness Range
    4.8 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 4.5 mm 4.5 mm Nylon 6/6 Natural

SLP100-177-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
940 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Compatible Panel Thickness Range
    4.5 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 4.5 mm 4.5 mm Nylon 6/6 Natural

SLP-1-177-01

Price Range
£ 0.138 - £ 0.1141

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.5 mm
  • Compatible Panel Thickness Range
    4.5 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 7.9 mm 7.9 mm Nylon 6/6 Natural

SLPA125-312-01

Price Range
£ 0.2164 - £ 0.189

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.0 mm
  • Compatible Panel Thickness Range
    7.9 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
  • Minimum Operating Temperature
    -40 °C
Snap Rivet 6.2 mm 6.2 mm Nylon 6/6 Natural

SLP-2-245-01

Price Range
£ 0.138 - £ 0.1141

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8 mm
  • Compatible Panel Thickness Range
    6.2 mm
  • Head Diameter
    5.3 mm
  • Head Height
    1.3 mm
  • Minimum Operating Temperature
    -40 °C